MAX6675
PRODUCTIONCold-Junction-Compensated K-Thermocouple-to-Digital Converter (0°C to +1024°C)
- Part Models
- 2
- 1ku List Price
- Starting From $9.13
Part Details
- Direct Digital Conversion of Type -K Thermocouple Output
- Cold-Junction Compensation
- Simple SPI-Compatible Serial Interface
- 12-Bit, 0.25°C Resolution
- Open Thermocouple Detection
The MAX6675 performs cold-junction compensation and digitizes the signal from a type-K thermocouple. The data is output in a 12-bit resolution, SPI™-compatible, read-only format.
This converter resolves temperatures to 0.25°C, allows readings as high as +1024°C, and exhibits thermocouple accuracy of 8 LSBs for temperatures ranging from 0°C to +700°C.
The MAX6675 is available in a small, 8-pin SO package.
Applications
- Appliances
- HVAC
- Industrial
Documentation
Data Sheet 1
Reliability Data 1
Design Note 3
Technical Articles 2
3rd Party Solutions 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX6675ISA+ | Small-Outline IC, Narrow (0.15in) | ||
MAX6675ISA+T | Small-Outline IC, Narrow (0.15in) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Aug 28, 2018 - 1702A ASSEMBLY |
||
MAX6675ISA+ | PRODUCTION | |
MAX6675ISA+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX6675 yet. Have something to say?
Start a Discussion on EngineerZone®