MAX5880

NOT RECOMMENDED FOR NEW DESIGNS

High-Density Downstream Cable QAM Modulator and Digital Upconverter

Scalable DUC for DOCSIS 3.0-Compliant Edge QAM Devices Generates Up to 128 QAM Channels at 26mW/QAM

Viewing:

Part Details

  • High-Density: Scalable Up to 128 QAM Channels
    • Factory Preset for 8, 16, 24, 32, 48, 64, 96, or 128 QAM Channels
    • Soft-Key Field-Upgradeable in Steps of 8 QAMs
  • RRC Filters Support ITU-T J.83 Annex A, B, and C
  • 1MHz to 8MHz Channel Bandwidth
  • Full Carrier Agility within Each of Four 192MHz Blocks
    • Block Agility within 950MHz Output Bandwidth
  • Reconfigurable Without Service Interruption
  • DOCSIS 3.0 DRFI Compliant
  • Input Symbol Rate: 1Msym/s to 7.14Msym/s
    • Independently Set for Each Channel
  • Integrated QAM Mapper (16/32/64/128/256-QAM)
    • Supports All ITU-T J.83-Defined Constellations
  • Four CMOS Input Ports Support Up to 1024-QAM
  • Programmable Digital Predistortion
  • Four 14-Bit LVDS Output Ports Operate Up to 1250Mwps Each
    • Drives MAX5882 and MAX5879A RF-DACs
  • Low-Power Operation
    • 3.3W at 128 (6MHz) QAMs, fS = 4608Msps
MAX5880
High-Density Downstream Cable QAM Modulator and Digital Upconverter
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Application Note 2

Technical Articles 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX5880EVKIT

Evaluation Kit for the MAX5880

Features and Benefits

  • Evaluates the MAX5880 Up to 128 QAM Channels
  • Single 5.5V Input-Voltage Supply
  • Maximum 5Gsps Update Rate
  • Direct Interface with Maxim HSDCEP Data Source Board Using QSH Connectors (Order HSDCEP)
  • Direct Interface with MAX5882 or MAX5879A EV Kits
  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software for SPI/I²C Interfaces
  • On-Board SPI Interface Control for MAX5880
  • On-Board I²C Interface Control for MAX6642 Temperature Sensor
  • GUI Controls for HSDCEP Operation
  • Pseudorandom Bit Sequence (PRBS) Test Pattern Files
  • Proven 14-Layer PCB Design
  • Fully Assembled and Tested

Product Details

The MAX5880 evaluation kit (EV kit) contains the MAX5880 high-density downstream cable QAM modulator and digital upconverter (DUC). It is a fully assembled and tested PCB that contains all the components necessary for evaluating the DUC IC configured for up to 128 DOCSIS-compliant 6MHz QAM channels (or 96 EuroDOCSIS-compliant 8MHz QAM channels).
The EV kit provides two QSH Samtec connectors to interface to the high-speed data converter evaluation platform (HSDCEP), for driving the device's four multiplexed input ports and various control signals. Two QTH Samtec connectors are also provided to drive RF digital-to-analog converter (RF-DAC) EV kits, such as the MAX5882 EV kit and the MAX5879A EV kit.
The EV kit includes Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provide a simple graphical user interface (GUI) for configuration of the device registers, control of SPI interface, and for operation of the HSDCEP board (not compatible with Windows 7).
The EV kit and Maxim's direct RF-DAC EV kits provide a complete system solution for high-density QAM modulation with very low power dissipation.

Applications

  • Edge QAM, CMTS, and CCAP
  • QAM Modulators for Video Distribution

MAX5880EVKIT
Evaluation Kit for the MAX5880

Latest Discussions

No discussions on max5880 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed