MAX5841

PRODUCTION

Quad, 10-Bit, Low-Power, 2-Wire, Serial Voltage-Output DAC

Part Models
4
1ku List Price
Starting From $6.94

Part Details

  • Ultra-Low Supply Current
    • 230µA at VDD = 3.6V
    • 280µA at VDD = 5.5V
  • 300nA Low-Power Power-Down Mode
  • Single 2.7V to 5.5V Supply Voltage
  • Fast 400kHz I²C-Compatible 2-Wire Serial Interface
  • Schmitt-Trigger Inputs for Direct Interfacing to Optocouplers
  • Rail-to-Rail Output Buffer Amplifiers
  • Three Software-Selectable Power-Down Output Impedances
    • 100kΩ, 1kΩ, and High Impedance
  • Read-Back Mode for Bus and Data Checking
  • Power-On Reset to Zero
  • 10-Pin µMAX Package
MAX5841
Quad, 10-Bit, Low-Power, 2-Wire, Serial Voltage-Output DAC
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX5841 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed