MAX5774
PRODUCTION32-Channel, 14-Bit, Voltage-Output DACs with Serial Interface
- Part Models
- 4
- 1ku List Price
- Starting From $31.81
Part Details
- Offset and Gain Correction for Each DAC Channel
- Guaranteed Monotonic to 14 Bits
- 32 Individual DACs in a 10mm x 10mm, 68-Pin TQFN Package or 12mm x 12mm, 64-Pin TQFP Package
- Output Voltage Ranges
- 0 to +10V (MAX5773)
- -2.5V to +7.5V (MAX5774)
- -5V to +5V (MAX5775)
- Buffered Voltage Outputs Drive 10kΩ || 100pF
- Glitch-Free Power-Up
- SPI/QSPI/MICROWIRE- and DSP-Compatible 33MHz Serial Interface
The MAX5773/MAX5774/MAX5775 32-channel, 14-bit, voltage-output, digital-to-analog converters (DACs) are ideal for applications requiring a high number of programmable voltages. The MAX5773/MAX5774/MAX5775 can be programmed to calibrate the 14-bit input data word for gain and offset errors before updating the DAC output.
An SPI™-/QSPI™-/MICROWIRE™- or DSP-compatible serial interface controls the MAX5773/MAX5774/MAX5775. Each DAC channel has its own input, gain, and offset register. These three registers pass data through one of the two multiplier accumulator units (MACs), resulting in a voltage output corrected for gain and offset error. Each DAC channel has a double-buffered input structure to minimize the digital-noise feedthrough from the digital inputs to the outputs, and allows for synchronous or asynchronous updating of the outputs. The DAC outputs update independently or simultaneously with a single software or hardware command. The MAX5773/MAX5774/MAX5775 also provide a digital output (DOUT) that allows for readback or daisy chaining of multiple devices.
All DAC outputs are buffered and drive 10kΩ in parallel with 100pF. The MAX5773 has a 0 to +10V output range; the MAX5774 has a -2.5V to +7.5V output range; and the MAX5775 has a -5V to +5V output range. The MAX5773/MAX5774/MAX5775 are available in a 68-pin, 10mm x 10mm, TQFN package and a 64-pin, 12mm x 12mm, TQFP package. The MAX5773/MAX5774/MAX5775 are specified over the 0°C to +85°C temperature range. Refer to the MAX5753/MAX5754/MAX5755 data sheet for similar 14-bit, 32-channel DACs without offset and gain calibration.
Applications
- Arbitrary Function Generators
- Automatic Test Systems
- Avionics Equipment
- Digital Offset/Gain Adjustment
- Industrial Process Controls
- Minimum Component Count Analog Systems
- Optical Router Controls
Documentation
Data Sheet 1
Technical Articles 6
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX5774UCB+D | Low Quad Flatpack | ||
MAX5774UCB+TD | Low Quad Flatpack | ||
MAX5774UTK+ | 68-LFCSP-10X10X0.75 | ||
MAX5774UTK+T | 68-LFCSP-10X10X0.75 |
This is the most up-to-date revision of the Data Sheet.
Evaluation Kits
Latest Discussions
No discussions on max5774 yet. Have something to say?
Start a Discussion on EngineerZone®