MAX5384

PRODUCTION

Low-Cost, Low-Power, 8-Bit DACs with 3-Wire Serial Interface in SOT23

First 3-Wire SOT DAC that Includes On-Chip Reference

Part Models
2
1ku List Price
Starting From $1.13

Part Details

  • 8-Bit Resolution in a Miniature 6-Pin SOT23 Package
  • Wide +2.7V to +5.5V Supply Range (MAX5385)
  • < 1µA Shutdown Mode
  • Software-Selectable Output Resistance During Shutdown
  • Buffered Output Drives Resistive Loads
  • Low-Glitch Power-On Reset to Zero DAC Output
  • 3-Wire SPI/QSPI/MICROWIRE-Compatible Interface
  • < ±5% Full-Scale Error (MAX5385)
  • < ±1 LSB max INL/DNL
  • Low 230µA (max) Supply Current
MAX5384
Low-Cost, Low-Power, 8-Bit DACs with 3-Wire Serial Interface in SOT23
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Single-Supply Voltage Output D/A Converters 4
MAX5380 PRODUCTION Low-Cost, Low-Power, 8-Bit DACs with 2-Wire Serial Interface in SOT23
MAX5381 PRODUCTION Low-Cost, Low-Power, 8-Bit DACs with 2-Wire Serial Interface in SOT23
MAX5382 PRODUCTION Low-Cost, Low-Power, 8-Bit DACs with 2-Wire Serial Interface in SOT23
MAX5222 PRODUCTION Dual, 8-Bit, Voltage-Output, Serial DAC in 8-Pin SOT23
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX5384 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed