MAX3816A

NOT RECOMMENDED FOR NEW DESIGNS

I²C 2-Wire Extender for DDC in DVI, HDMI, and VGA Interfaces

Extend DVI/HDMI Reach Beyond 30m

Part Models
2
1ku List Price
price unavailable

Part Details

  • DDC or I²C Cable Extension Up to 60 Meters at 100kbps for Both Clock and Data Channels
  • Single-Sided Solution Requires Only One MAX3816A at the Display Side
  • Compensates for Cable Capacitance, 0 to 3000pF Guaranteed (8x I²C Specification), or Beyond 5000pF Typical
  • Parallel and Serial Operating Modes
  • Prevents Ringing Due to Reflections by Terminating Transmission Line Impedance After Transitions
  • Use with MAX3815 TMDS® Equalizer to Form a Complete Digital Video Extension Solution
  • 3.0V to 5.5V Power Supply
  • Optional Voltage Translation Between 5V Cable DDC and 3.3V Display DDC Levels
MAX3816A
I²C 2-Wire Extender for DDC in DVI, HDMI, and VGA Interfaces
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX3815AEVKIT

Evaluation Kit for the MAX3815A and MAX3816A

Features and Benefits

  • 2.25Gbps, HDMI 1.3 Deep Color Operation
  • Extends 2.25Gbps TMDS Interface Length
    • 0 to 35 Meters Over HDMI Cable, 24 AWG
    • 0 to 22 Meters Over HDMI Cable, 28 AWG
  • Extends 1.65Gbps TMDS Interface Length
    • 0 to 40 Meters Over HDMI Cable, 24 AWG
    • 0 to 28 Meters Over HDMI Cable, 28 AWG
  • +3.3V Power-Supply Operation
  • Includes Wall-Plug Power Supply
  • Molex HDMI Connectors
  • Fully Assembled and Tested

Product Details

The MAX3815A evaluation kit (EV kit) is an assembled demonstration board that allows in-system evaluation of the MAX3815A TMDS® cable equalizer and the MAX3816A DDC extender. The input and output connections are made through Molex HDMI™ connectors for direct connection to HDMI cables.

The DDC signals SDA and SCL are assisted by the MAX3816A. Hot-plug detect, +5V, DDC/CEC ground, and CEC simply pass through the board.

Power is delivered to the board through an external wall-plug transformer, which is included with this EV kit.

Applications

  • Front-Projector HDMI/DVI Inputs
  • HDMI 1.3 Deep Color Systems
  • HDMI/DVI-D Cable-Extender Modules and Active Cable Assemblies
  • High-Definition Televisions and Displays
  • LCD Computer Monitors

MAX3815AEVKIT
Evaluation Kit for the MAX3815A and MAX3816A

Latest Discussions

No discussions on MAX3816A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed