MAX3480A

RECOMMENDED FOR NEW DESIGNS

Complete, Isolated, 3.3V RS-485/RS-422 Data Interface

Part Models
2
1ku List Price
Starting From $23.13

Part Details

  • Isolated Data Interface to 1600VRMS (1 minute)
  • Slew-Rate-Limited Data Transmission (MAX3480B)
  • High-Speed, Isolated, 2.5Mbps RS-485 Interface (MAX3480A)
  • -7V to +12V Common-Mode Input Voltage Range with Respect to Isolated Ground
  • Single +3.3V Supply
  • Current Limiting and Thermal Shutdown for Driver Overload Protection
  • Standard 28-Pin DIP Package
MAX3480A
Complete, Isolated, 3.3V RS-485/RS-422 Data Interface
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX3480A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed