MAX3094E

PRODUCTION

±15kV ESD-Protected, 10Mbps, 3V/5V, Low-Power Quad RS-422/RS-485 Receivers

Low-Power, ESD-Protected, Pin-Compatible Upgrade to 34C86

Part Models
10
1ku List Price
Starting From $1.85

Part Details

  • ESD Protection
    • ±15kV—IEC 1000-4-2 Air-Gap Discharge
    • ±8kV—IEC 1000-4-2 Contact Discharge
    • ±15kV—Human Body Model
  • Guaranteed Propagation-Delay Tolerance Between All ICs
    • ±8ns (MAX3093E)
    • ±10ns (MAX3094E)
  • Single +3V Operation (MAX3094E)
  • Single +5V Operation (MAX3093E)
  • 16-Pin TSSOP
  • 10Mbps Data Rate
  • Allow up to 128 Receivers on the Bus
  • 1nA Low-Power Shutdown Mode
  • 2.4mA Operating Supply Current
  • Pin-Compatible Upgrades to '34C86
MAX3094E
±15kV ESD-Protected, 10Mbps, 3V/5V, Low-Power Quad RS-422/RS-485 Receivers
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

No discussions on MAX3094E yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed