MAX30210

PRODUCTION

±0.1°C Accurate, Ultra-Small, Low-Power I2C Digital Temperature Sensor

Part Models
2
1ku List Price
Starting From $1.34
Viewing:

Part Details

  • High Accuracy and Precision
    • ±0.1°C Accuracy from +20°C to +50°C
    • ±0.15°C Accuracy from -20°C to +85°C
  • Low-Power Consumption
    • 1.7V to 2.0V Operating Voltage
    • 61μA Operating Current during Measurement
    • 0.75μA Standby Current
    • 10nA Power-Down Current
    • 8ms Integration Time
  • Safety and Compliance
    • High and Low Temperature Alarms
  • Digital Interface
    • Shared External Convert Temperature and Power-Down Input Pin
    • Dedicated Interrupt Output Pin
    • Autonomous Conversion Mode
    • 16 Different I2C Target Address Options
    • 48-Bit Unique ROM IDs Allow Device to be NIST Traceable
MAX30210
±0.1°C Accurate, Ultra-Small, Low-Power I2C Digital Temperature Sensor
MAX30210 Simplified Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EV-STRUCTURAL-ARDZ

Structural Health and Smart Building/Bridge Activity Sensor

Features and Benefits

  • Temperature Sensor
    • High Accuracy and Precision
      • ±0.1°C accuracy from +20°C to +50°C
      • ±0.15°C accuracy from -20°C to +85°C
    • Safety and Compliance
      • High and low temperature alarms
  • Accelerometer
    • Built-in motion detection features make tap, double-tap, activity, inactivity, and free-fall detection trivial
    • Multipurpose accelerometer with 10- to 13-bit resolution for use in a wide variety of applications
  • Inclinometer
    • Digital self-test function
    • Configurable alarm function
    • ±180 output format option

Product Details

The EV-STRUCTURAL-ARDZ is a vibration sensor that uses the ADXL343 digital output MEMS accelerometer chip and the ADIS16203 programmable 360° inclinometer. Aside from providing vibration data, this sensor node also features the MAX30210 digital temperature sensor which gives the option to shut down sensitive machines and equipment for smart motor sensing applications.

The on-board inclinometer can be used to detect if the horizontal position of the sensor changes, which points towards a collapse of the structure where the sensor was deployed.

APPLICATIONS

  • Structural health sensor
  • Tilt sensing, inclinometers
  • Platform control, stabilization, and leveling
  • Motion/position measurement
  • Monitor/alarm devices (security, medical, safety)

eval board
EV-CATTLETAG-ARDZ

Smart Livestock Tracking and Health Monitoring Sensor

Features and Benefits

  • Monitors the health and vitality of livestock in real-time, enabling farmers to quickly treat animals and prevent the spread of illness or disease.
  • Tracks grazing animals to prevent loss and to identify grazing patterns.
  • Gathers and analyzes historical data to identify trends in cattle health or to track the spread of illness.
  • Monitors readiness to mate or give birth, preventing the loss of new calves and optimizing breeding practices.

Product Details

The EV-CATTLETAG-ARDZ is an Arduino board with a fully integrated solution for harvesting energy from single-/multi-cell solar sources. The device includes battery chargers for small lithium-ion systems, and a digital temperature sensor for applications such as Wearables and IoT. The board has an on-board MAX20335 BMS device, a MAX30210 temperature sensor, and a buzzer with a vibration motor option.

APPLICATIONS

  • Asset location
  • Asset recovery
  • Asset traceability
  • Inventory management

eval board
MAX30210EVKIT

MAX30210 Evaluation Kit

Features and Benefits

  • Flexible PCB Design
    • Low Thermal Mass for Fast Response Time
    • Sense Temperature away from Extra Circuitry
  • Easy to Reach Test Points
  • Fully Assembled and Tested
  • Windows® 7, 8, and 10-Compatible Software

Product Details

The MAX30210 evaluation kit (EV kit) provides a single platform to evaluate the MAX30210, a ±0.1°C accurate temperature sensor. The EV kit consists of two boards which are connected through headers, a MAX32630FTHR microcontroller board, and the MAX30210 interface board. It also included with the EV kit is a flex PCB which holds the MAX30210 IC. The MAX32630FTHR contains the firmware necessary to use the PC GUI program and provides power to the MAX30210 interface board. The MAX30210 interface board ships with jumpers preinstalled to allow quick evaluation of the MAX30210.

EV-STRUCTURAL-ARDZ
Structural Health and Smart Building/Bridge Activity Sensor
EV-STRUCTURAL-ARDZ Angle View EV-STRUCTURAL-ARDZ Bottom View EV-STRUCTURAL-ARDZ Top View EV-STRUCTURAL-ARDZ Block Diagram
EV-CATTLETAG-ARDZ
Smart Livestock Tracking and Health Monitoring Sensor
EV-CATTLETAG-ARDZ Angle View EV-CATTLETAG-ARDZ Bottom View EV-CATTLETAG-ARDZ Top View EV-CATTLETAG-ARDZ Block Diagram
MAX30210EVKIT
MAX30210 Evaluation Kit
MAX30210 EV Kit Photo

Latest Discussions

Recently Viewed