MAX2981

PRODUCTION

Integrated Powerline Communication Analog Front-End Transceiver and Line Driver

Industry's First Automotive-/Industrial-Grade AFE Plus Line Driver

Part Models
2
1ku List Price
price unavailable

Part Details

  • HomePlug 1.0 Compliant
  • Fully Integrated AFE and Line Driver
  • Fully Compatible with the MAX2982/MAX2986
  • Pin-to-Pin Compatible with the MAX2980
  • Seamless Interface to Third-Party PHY ICs
  • Fully Integrated, 10-Bit, 50Msps ADC and DAC
  • 56dB Adaptive Gain Control
  • Line Impedance Drive Capability as Low as 10Ω
  • Line-Driver Bypass Mode
  • 220mA in Rx Mode and 150mA in Tx Mode at 3.3V
  • -40°C to +105°C Operating Temperature Range
  • AEC-Q100 Rev F (Automotive) Qualified
  • 64-Pin LQFP Package
MAX2981
Integrated Powerline Communication Analog Front-End Transceiver and Line Driver
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Powerline Communications 1
MAX2986 Obsolete Integrated Powerline Digital Transceiver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Software Development 1

Latest Discussions

No discussions on MAX2981 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed