MAX25432

RECOMMENDED FOR NEW DESIGNS

Automotive, 100W, USB PD, PPS, Buck-Boost Port Controller and Protector

Industry's First Single-IC, 100W, Automotive USB-PD PPS Power, Charger and Protector

Part Models
8
1ku List Price
Starting From $6.43

Part Details

  • Integrated I2C Buck-Boost Controller with PPS
    • 4.5V to 36V Input Operating Range
    • 3.3V to 21V Constant Voltage, 10mV LSB
    • 1A to 6.35A Current Limit, 25mA LSB
    • 220kHz, 300kHz, and 400kHz SwitchingFrequency
    • VBUS Cable Compensation up to 516mΩ
    • External Frequency Synchronization and SpreadSpectrum for Reduced EMI
  • USB PD 3.1 Type-C Port Controller
    • USB-IF Compliant - TID 9154
    • Up to 800mV Ground Offset
    • Pairs with ADI TCPM for Turn-Key Solution
  • MAX25432BATLP Enables:
    • ADI TCPM Alternate Mode and Dual-Role Port
    • Improved CC Detection
    • Advanced Monitoring Algorithms (V, T)
    • Dynamic Loop Control
  • Highest Performance, Safest, and Lowest Cost Passenger Cable-Shield Short-to-Battery Protection
    • Minimizes Short-Circuit Currents with a Small,Single-FET Solution
  • Integrated Current-Sense Amplifiers, ADC and DAC
    • Integrated 3.3V to 5.0V, 1.5W, Smart, Reliable VCONN Switches and Protection, 50mA to 500mA OCP
  • Integrated 24V DC Protection on Protected HVD+, HVD-, HVCC1, HVCC2 Outputs
  • Integrated Legacy USB 2.0 Charging Support Including BC1.2, Apple CarPlay, OTG, and Apple MFi Rev 3x
  • Integrated ±15kV Air-Gap/±8kV Contact Discharge ISO 10605 and IEC 61000-4-2 ESD Protection
  • -40°C to +125°C Operating Temperature Range
  • 40-Pin, 6mm x 6mm, TQFN Package with EP
  • AEC-Q100 and AEC-Q006 Qualified
MAX25432
Automotive, 100W, USB PD, PPS, Buck-Boost Port Controller and Protector
Ask a Question

Documentation

Learn More

Software Resources

Evaluation Software 1


Evaluation Kits

MAX25432BEVKIT

Evaluation Kit for the MAX25432

Features and Benefits

  • 100W USB-PD Rev. 3.0 with PPS for CDP and DCP Applications
  • Legacy USB 2.0 Charging Support—Meets MFi R3x
  • Programmable Fixed and Augmented PDOs Using the Feather Board and GUI
  • Test Points Available for Signals and Buck-Boost analysis
  • Fully Assembled and Tested, Proven PCB Layout

Product Details

The MAX25432 EV kit and collateral provides a convenient platform to the design engineer for rapid evaluation with reduced test and firmware-development time.

The MAX25432B evaluation kit (EV kit) features MAX25432BATLG/V+ automotive 100W USB-PD PPS buck-boost port controller and protector for head-unit, multi-media hub, rear-seat infotainment, and dedicated charging port (DCP) applications.

The IC combines an automotive-grade buck-boost controller capable of full range PPS 3.3V-21V at up to 6.35A, a USB-PD analog front-end (AFE), legacy USB charging support and USB Type-C® protection switches for automotive USB host or DFP applications.

The integrated USB Type-C protection switches provide automotive system-level ESD and 24V short-circuit protection for D+, D-, CC1, CC2, and VCONN. The device also supports legacy USB 2.0 charging modes including BC1.2, Apple® 2.4A, Apple CarPlay®, Apple MFi and USB On-The-Go (OTG).

The USB-PD source capabilities and I2C registers can be changed using the PC GUI software available for download.

The EV kit also allows evaluation of the intelligent shield short-to-battery detection and protection available on MAX25432. This feature protects against high shortcircuit currents flowing from the car battery through the cable shield to module ground during fault events, preventing car module damage.

Automotive USB-PD reference designs are also available. contact Maxim Integrated for more information.

Applications

  • Dedicated Charging Modules
  • Head Unit, Radio, Navigation
  • Rear-Seat Entertainment Modules
  • USB Hubs, Breakout Boxes, and Multimedia Hubs

MAX25432BEVKIT
Evaluation Kit for the MAX25432

Latest Discussions

Recently Viewed