MAX2472

PRODUCTION

500MHz to 2500MHz, VCO Buffer Amplifiers

High Reverse Isolation Buffer Amplifier

Part Models
2
1ku List Price
Starting From $1.96

Part Details

  • +2.7V to +5.5V Supply Range
  • 500MHz to 2500MHz Input Frequency Range
  • High Reverse Isolation: 49dB at 900MHz
  • Dual Open-Collector Outputs (MAX2472)
  • Adjustable -10dBm to -2dBm Output Power Control (MAX2473)
  • High Input Impedance: >250Ω at 900MHz
  • Ultra-Small SOT23-6 Package
MAX2472
500MHz to 2500MHz, VCO Buffer Amplifiers
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
VCO Buffers and Splitters 2
MAX2470 PRODUCTION 10MHz to 500MHz, VCO Buffer Amplifiers with Differential Outputs
MAX2471 PRODUCTION 10MHz to 500MHz, VCO Buffer Amplifiers with Differential Outputs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX2473EVKIT

Evaluation Kit for the MAX2472, MAX2473

Features and Benefits

  • Easy Evaluation of MAX2472/MAX2473
  • +2.7V to +5.5V Single-Supply Operation
  • Variable Bias Control (MAX2473)
  • Single (MAX2473) or Dual (MAX2472) Open-Collector Outputs
  • All Critical Peripheral Components Included

Product Details

The MAX2472/MAX2473 evaluation kits (EV kits) simplify evaluation of the MAX2472/MAX2473 VCO buffers. They enable performance testing and require no additional support circuitry. All inputs and outputs use SMA connectors to facilitate connection of RF test equipment.

The MAX2472 EV kit is assembled with the MAX2472 and provides a high-impedance input and a pair of open-collector outputs. The EV kit includes a matching network tuned for 900MHz. The MAX2473 EV kit is assembled with the MAX2473 and provides a high-impedance input, a single open-collector output, and a bias control input for setting the output power. Output matches for 600MHz, 1900MHz, or 2400MHz are achieved by replacing the matching components with values provided in the MAX2472/MAX2473 data sheet.

Applications

  • Cellular and PCS Mobile Phones
  • General-Purpose Buffers/Amplifiers
  • IF/RF Oscillators
  • ISM-Band Applications
  • Private Mobile Radios (PMRs)

MAX2472EVKIT

Evaluation Kit for the MAX2472, MAX2473

Features and Benefits

  • Easy Evaluation of MAX2472/MAX2473
  • +2.7V to +5.5V Single-Supply Operation
  • Variable Bias Control (MAX2473)
  • Single (MAX2473) or Dual (MAX2472) Open-Collector Outputs
  • All Critical Peripheral Components Included

Product Details

The MAX2472/MAX2473 evaluation kits (EV kits) simplify evaluation of the MAX2472/MAX2473 VCO buffers. They enable performance testing and require no additional support circuitry. All inputs and outputs use SMA connectors to facilitate connection of RF test equipment.

The MAX2472 EV kit is assembled with the MAX2472 and provides a high-impedance input and a pair of open-collector outputs. The EV kit includes a matching network tuned for 900MHz. The MAX2473 EV kit is assembled with the MAX2473 and provides a high-impedance input, a single open-collector output, and a bias control input for setting the output power. Output matches for 600MHz, 1900MHz, or 2400MHz are achieved by replacing the matching components with values provided in the MAX2472/MAX2473 data sheet.

Applications

  • Cellular and PCS Mobile Phones
  • General-Purpose Buffers/Amplifiers
  • IF/RF Oscillators
  • ISM-Band Applications
  • Private Mobile Radios (PMRs)

MAX2473EVKIT
Evaluation Kit for the MAX2472, MAX2473
MAX2472EVKIT
Evaluation Kit for the MAX2472, MAX2473

Latest Discussions

No discussions on MAX2472 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed