MAX20326

RECOMMENDED FOR NEW DESIGNS

Dual Precision Bus Accelerator

Dual-Channel, High-Precision, Open-Drain, Communication-Line Accelerator

Part Models
2
1ku List Price
Starting From $0.55

Part Details

  • Reliable Communication
    • Wide Operating Input Voltage: +1.4V to +5.5V
    • Precision Accelerator Trigger Threshold: 0.5V ±50mV
    • Fast Charge up to 1000pF Load
    • Low EMI: Controlled Acceleration Slope
  • Space Saving
    • 4-Pin 0.5mm Pitch 1.25mm x 1.25mm Flip-Chip QFN
    • Integrated Precision Pullup
MAX20326
Dual Precision Bus Accelerator
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX20326EVKIT

Evaluation Kit for the MAX20326

Features and Benefits

  • Evaluates Communication Bus Acceleration
  • Operates with I2C, MDIO, and 1-Wire® Communication
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX20326 evaluation kit (EV kit) provides a convenient way to evaluate the MAX20326 dual precision bus accelerator IC. The EV kit breaks out the pins of the IC to test points enabling easy application and probing of signals.

Applications

  • 1-Wire
  • I2C
  • MDIO

MAX20326EVKIT
Evaluation Kit for the MAX20326

Latest Discussions

No discussions on MAX20326 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed