MAX14842

PRODUCTION

6-Channel, Digital Ground-Level Translator

High-Channel-Count, Ground-Level Translator in Tiny (4mm × 4mm) TQFN Minimizes Footprint and Reduces BOM Components

Part Details

  • Supports Ground Differences Up to +72V
  • Four Unidirectional Channels: Two In/Two Out
  • Two Bidirectional Channels
  • I²C Compatible
  • Supports I²C Clock Stretching
  • 30Mbps Unidirectional Data Rates
  • 2Mbps Bidirectional Data Rates
  • +3.3V to +5V Level Translation
  • Undervoltage Lockout
  • 4mm x 4mm 16-Pin TQFN Package
  • -40°C to +125°C Automotive Temperature Range
MAX14842
6-Channel, Digital Ground-Level Translator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX14842 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed