MAX14641

PRODUCTION

USB Host Adapter Emulators

Most Advanced USB Host Adapter Emulators Especially Optimized for PCs

Part Details

  • Improved Charger Interoperability
    • USB (CDP) Emulation
      • Smart CDP
      • Foolproof CDP
    • Meets New USB Battery Charging (BC) Revision 1.2 Specification
    • Backward-Compatible with Previous USB BC Revisions
    • Meets China YD/T1591-2009 Charging Specification
    • Supports Standby-Mode Charging for Apple BC Revision 1.2 Compatible Devices
  • Provide Greater Application Flexibility
    • I2C Controls Multiple Modes (MAX14640/MAX14651)
    • CB0 and CB1 Pins Control Multiple Automatic and Manual Charger States
  • Enhance Performance with High Level of Integrated Features
    • Supports Remote Wake-Up
    • Low-Capacitance USB 2.0 Hi-Speed Switch to Change Charging Modes
    • Automatic Current-Limit Switch Control
    • ±15kV ESD Protection on DP/DM
  • Minimize PCB Area
    • 2mm x 2mm, 8-Pin TDFN Package
MAX14641
USB Host Adapter Emulators
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX14641 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed