MAX14130

RECOMMENDED FOR NEW DESIGNS

4-Channel, 1kVRMS, and 2.75kVRMS, Digital Isolators

Industry's Fastest and Most Flexible Digital Isolators Allow Direct Interfacing to Low Voltage (1.8V) Devices

Part Models
2
1ku List Price
Starting From $4.07
Viewing:

Part Details

  • Robust Galvanic Isolation of Digital Signals
    • Withstands up to 2.75kVRMS for 60s (VISO) (MAX14930–MAX14932)
    • Constinuously Withstands 443VRMS (VIOWM) (MAX14930–MAX14932)
    • 630VPK Repetitive Peak Voltage (VIORM) (MAX14930–MAX14932)
    • Withstands ±10kV Surge per IEC 61000-4-5
  • Interfaces Directly with Most Micros and FPGAs
    • Accepts 1.71V to 5.5V Supplies
  • Many Options Support Broad Applications
    • 3 Data Rates (1Mbps, 25Mbps, 150Mbps)
    • 3 Channel Direction Configuration
    • 2 Output Default States (High or Low)
    • 3 Packages (4mm or 8mm Creepage and Clearance)
  • Low Power Consumption at High Data Rates
    • At 1.8V:
      • 2.5mA per Channel Typical at 1Mbps
      • 5.25mA per Channel Typical at 100Mbps
    • At 3.3V:
      • 2.6mA per Channel Typical at 1Mbps
      • 7.1mA per Channel Typical at 100Mbps
MAX14130
4-Channel, 1kVRMS, and 2.75kVRMS, Digital Isolators
MAX14130, MAX14131, MAX14930, MAX14931, MAX14932: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX1493XWEVKIT

Evaluation Kit for the MAX14130/MAX14131/MAX14930/MAX14931/MAX14932/MAX14934/MAX14935 and MAX14936

Features and Benefits

  • Ease of Use
    • Easy Powering Through Micro-USB or Test Points
    • SMA Connectors to Connect to External Equipment
  • Guaranteed Up to 5kVRMS Isolation (for the Wide-Body SOIC Version)
    • Also Evaluates the 2.75KVRMS Versions.

Product Details

The MAX1493X evaluation kit (EV kit) demonstrates the functionality of the MAX1493X 4-channel, unidirectional, digital isolators in a 16-pin, SOIC surface-mount package. The functionality and performance of the QSOP versions (MAX1413x) can be tested indirectly by using this EVkit populated with any of the equivalent narrow or wide SOIC (MAX1493x) devices. The functionality and electrical performance of the QSOP versions are identical to their corresponding SOIC versions. The EV kit features two independent isolated power supplies independently adjustable to +5V.

Applications

  • Battery Management
  • Fieldbus Communications for Industrial Automation
  • General Multichannel Isolation Applications
  • Isolated SPI, RS-232, RS-485/RS-422
  • Medical Systems

MAX1493XSEVKIT

Evaluation Kit for the MAX14130/MAX14131/MAX14930/MAX14931/MAX14932/MAX14934/MAX14935 and MAX14936

Features and Benefits

  • Ease of Use
    • Easy Powering Through Micro-USB or Test Points
    • SMA Connectors to Connect to External Equipment
  • Guaranteed Up to 5kVRMS Isolation (for the Wide-Body SOIC Version)
    • Also Evaluates the 2.75KVRMS Versions.

Product Details

The MAX1493X evaluation kit (EV kit) demonstrates the functionality of the MAX1493X 4-channel, unidirectional, digital isolators in a 16-pin, SOIC surface-mount package. The functionality and performance of the QSOP versions (MAX1413x) can be tested indirectly by using this EVkit populated with any of the equivalent narrow or wide SOIC (MAX1493x) devices. The functionality and electrical performance of the QSOP versions are identical to their corresponding SOIC versions. The EV kit features two independent isolated power supplies independently adjustable to +5V.

Applications

  • Battery Management
  • Fieldbus Communications for Industrial Automation
  • General Multichannel Isolation Applications
  • Isolated SPI, RS-232, RS-485/RS-422
  • Medical Systems

MAX1493XWEVKIT
Evaluation Kit for the MAX14130/MAX14131/MAX14930/MAX14931/MAX14932/MAX14934/MAX14935 and MAX14936
MAX1493XSEVKIT
Evaluation Kit for the MAX14130/MAX14131/MAX14930/MAX14931/MAX14932/MAX14934/MAX14935 and MAX14936

Latest Discussions

No discussions on MAX14130 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed