LTM8078

RECOMMENDED FOR NEW DESIGNS

Dual 1.4A, Single 2.8A Step-Down Silent Switcher μModule Regulator

Part Models
4
1ku List Price
Starting From $7.68

Part Details

  • Two Complete Step-Down Switching Power Supplies
  • Low Noise Silent Switcher® Architecture
  • CISPR25 Class 5 Compliant
  • CISPR25 Class 5 Compliant
  • Wide Input Voltage Range: 3V to 40V
  • Wide Output Voltage Range: 0.8V to 10V
  • 1.4A Continuous Output Current per Channel at 24VIN, 3.3VOUT, TA = 85°C
  • Multiphase Parallel Operation to Increase Current
  • Selectable Switching Frequency: 300kHz to 3MHz
  • Compact Package (6.25mm × 6.25mm × 2.22mm) Surface Mount BGA
  • AEC-Q104 Qualified (LTM8078#3PP)
  • Automotive Production Flow (LTM8078#3PP)
  • Automotive Grade Components (LTM8078#3PP)
LTM8078
Dual 1.4A, Single 2.8A Step-Down Silent Switcher μModule Regulator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTM8078
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2777A

LTM8078 Demo Board | 40V, 1.4A Dual Step -Down μModule Regulator

Features and Benefits

Demonstration circuit 2777A is a dual step-down DC/DC switching converter featuring the LTM8078 μModule regulator. The demo board is designed to deliver dual 5V/1.4A and 3.3V/1.4A outputs from a 7V to 40V input. The Silent Switcher® architecture minimizes EMI while achieving high efficiency at frequencies up to 3MHz. The modes of operation (Burst Mode® operation or discontinuous mode/SYNC) are jumper selectable. Burst Mode operation improves efficiency at light loads. 

The LTM8078 is a fixed frequency PWM regulator with current mode control scheme. The switching frequency is set by an appropriate resistor (R11) from the RT pin to ground. The RUN pin (RUN terminal) can be used to set the LTM8078 in micropower shutdown mode. Output tracking and soft-start pins (TRSS1/TRSS2) allow user control of output voltage ramp rate during start-up. The power good output of each channel (PG1 or PG2 terminal) will be low when that channel’s output voltage is outside of the ±7.5% regulation window.

The LTM8078 data sheet gives a complete description of the operation and application information. The data sheet must be read in conjunction with this demo manual.

Product Details

eval board
HMCAD1511-EBZ

HMCAD1511 Evaluation Board

Product Details

The HMCAD1520-EBZ (HMCAD1511-EBZ) supports the HMCAD1520 (HMCAD1511), a 12bit (8bit), 640MSPS (1GSPS) multi-channel analog-to-digital converter. The board uses LTM8078 switching regulator and ADM7154 LDO as its power supply and uses LTC6419 as an optional high-speed ADC driver. The board is designed to interface directly with FPGA development boards with FMC (Vita57.1) connector.

This reference design provides all of the support circuitry required to operate the ADC in its various modes and configurations. It is designed to interface directly with the EVAL-SDP-CH1Z data capture card, allowing users to download captured data for analysis. The device control and subsequent data analyses can now be done using the ACE software package.

eval board
HMCAD1520-EBZ

HMCAD1520 Evaluation Board

Product Details

The HMCAD1520-EBZ (HMCAD1511-EBZ) supports the HMCAD1520 (HMCAD1511), a 12bit (8bit), 640MSPS (1GSPS) multi-channel analog-to-digital converter. The board uses LTM8078 switching regulator and ADM7154 LDO as its power supply and uses LTC6419 as an optional high-speed ADC driver. The board is designed to interface directly with FPGA development boards with FMC (Vita57.1) connector.

This reference design provides all of the support circuitry required to operate the ADC in its various modes and configurations. It is designed to interface directly with the EVAL-SDP-CH1Z data capture card, allowing users to download captured data for analysis. The device control and subsequent data analyses can now be done using the ACE software package.

eval board
AD-FMCXMWBR1-EBZ

FMC X-Microwave Compatible Level Translator and Power Supply Kit

Features and Benefits

  • FMC-compatible form factor
  • Powered from FMC connector with external supply possibility
  • Provides level translation and various supply values
  • Compatible with RaspberryPi X-MW controller 

Product Details

The AD-FMCXMWBR1-EBZ is a level translator and power supply board, with FMC-compatible form factor. It is powered from the FMC connector, with the possibility to add an external supply, for application that require higher load currents. In this case, the external supply is prioritized. 

AD-FMCXMWBR1-EBZ allows multiple level translated digital communications paths between a controller/FPGA device and X-MW blocks. The module provides multiple supply voltages with high current capability, that can be used to bias the X-MW blocks or other IC’s in a prototype design.

APPLICATIONS

  • RF and Microwave designs
  • Voltage level translation
  • General-purpose software radios
  • Radar systems
  • Point to point communication systems
  • Multiple input/multiple output (MIMO) radios
  • Automated test equipment

eval board
AD-JUPITER-EBZ

Software-Defined Radio

Features and Benefits

  • RF/SDR
    • ADRV9002 transceiver
    • 2 x receiver, 2 x transmitter
    • LO frequency range 30 MHz to 6 GHz
    • 12 kHz to 40 MHz frequency bandwidth
    • Sampling rate 12 kSPS to 61.44 MSPS
  • External Device Clock Input
  • External MCS Input
  • RF Front-end
  • Processing System
    • Zynq UltraScale+ MPSoC XCZU3EG
      • ARM Cortex-A53 1.5 GHz
      • ARM Cortex-R5 500 MHz
      • Mali-400 MP2 graphic processor
      • Programmable logic 154 k
    • DDR4 – 2 GB (x32)
    • Boot source
      • SD card 3.0
      • Flash memory 128 MB
    • User Interfaces
      • USB 3.1 Gen 1 – Type C
        • Upstream Facing Port (UFP)
        • Downstream Facing Port (DFP)
        • USB 2.0 compatible
    • Ethernet 1000BASE-T RGMII
    • Display Port v1.2 (2 lanes, 5.4 Gbps)
    • SATA 3
    • USB (micro) debug interface
    • 16 GPIOs (3V3 LVCMOS)
  • Power Sources
    • USB Type-C (power only)
      • Power Sink 5V, 9V/3A
    • USB Type-C (data)
      • Power Sink 5V/3A
      • Power Source 5V/0.9 A
    • 802.3at POE compliant, 25.5 W Type2 (POE+)

Product Details

The AD-JUPITER-EBZ is a versatile software-defined platform based on Analog Devices ADRV9002 and Xilinx Zynq UltraScale+ MPSoC. The ADRV9002 is a new generation RF transceiver that has dual-channel transmitters, dual-channel receivers covering a frequency range of 30 MHz to 6 GHz. This device has a high-quality RF linearity performance and a set of advanced features like fast profiles switching, flexible power vs. performance configuration, fast frequency hopping, multi-chip synchronization, and digital pre-distortion (DPD) for narrow and wide band waveform.

The evaluation platform includes XCZU3EG processing device that has a wide range of interfaces, making the system capable of local processing or streaming to a remote host. It comes integrated in a self-contained ruggedized aluminum case, which gives flexibility in evaluating and prototyping across different environments.

APPLICATIONS

  • Aerospace and Defense
  • Communications
  • Advanced Education

DC2777A
LTM8078 Demo Board | 40V, 1.4A Dual Step -Down μModule Regulator
HMCAD1511-EBZ
HMCAD1511 Evaluation Board
HMCAD1520-EBZ
HMCAD1520 Evaluation Board
AD-FMCXMWBR1-EBZ
FMC X-Microwave Compatible Level Translator and Power Supply Kit
AD-JUPITER-EBZ
Software-Defined Radio

Reference Designs

Figure 1. CN0585 Simplified Block Diagram
CN0585 Circuits from the lab

Quad Channel, Low Latency, Data Acquisition and Signal Generation Module

Features and Benefits

  • 4 Analog Input Channels with Configurable Voltage Ranges
  • 4 Analog Output Channels with Configurable Voltage Ranges
  • 200 ns Latency between ADC Measurement and DAC Settling
  • Analog Front End Interface Connector
  • Modeling and Simulation Compatible with MATLAB and Python
  • FMC Connector Interface to FPGA

Part Used


Resources


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2022-10-31 03:03
    Low Latency Test and Measurement Kit – Hardware in the Loop
  • lazy blur
    VIDEO · 2023-04-03 03:08
    Personalized Low Latency Hardware in the Loop (HiL) Solution
CN0585
Quad Channel, Low Latency, Data Acquisition and Signal Generation Module

Latest Discussions

Recently Viewed