LTC6900

PRODUCTION

Low Power, 1kHz to 20MHz Resistor Set SOT-23 Oscillator

Part Models
4
1ku List Price
Starting From $2.13

Part Details

  • One External Resistor Sets the Frequency
  • 1kHz to 20MHz Frequency Range
  • 500µA Typical Supply Current, VS = 3V, 3MHz
  • Frequency Error ≤1.5% Max, 5kHz to 10MHz
    (TA = 25°C)
  • Frequency Error ≤ 2% Max, 5kHz to 10MHz
    (TA = 0°C to 70°C)
  • ±40ppm/°C Temperature Stability
  • 0.04%/V Supply Stability
  • 50% ±1% Duty Cycle 1kHz to 2MHz
  • 50% ±5% Duty Cycle 2MHz to 10MHz
  • Fast Start-Up Time: 50µs to 1.5ms
  • 100Ω CMOS Output Driver
  • Operates from a Single 2.7V to 5.5V Supply
  • Low Profile (1mm) ThinSOT Package
LTC6900
Low Power, 1kHz to 20MHz Resistor Set SOT-23 Oscillator
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC6900

OscCalc Silicon Oscillator Selection & Synthesis Tool

OscCalc is a quick and easy tool to help you find the right silicon oscillator for your application.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2073B-C

DC2073B-C Demo Board

Product Details

DC2073B demo board features ADI's SOT23 packaged silicon oscillators. The DC2073B demo board is available in eleven different options; DC2073B-A through DC2073B-K. These eleven options provide for the evaluation of resistor-set oscillator ICs and fixed frequency ICs (Table1).

eval board
EVAL-ADM2895E

Evaluating the ADM2895E/ADM2895E-1, 5.7kVRMS Signal and Power Isolated Half-Duplex RS-485 Transceiver with Fault Protection

Features and Benefits

  • Simplified evaluation of the ADM2895E/ADM2895E-1 250kbps half-duplex isolated RS-485 transceiver
  • 2-layer PCB compliant to EN 55032 Class B radiated emissions
  • Footprint for 10mm × 10mm, 28-lead SOIC_FP package with >8.0mm creepage and clearance
  • On-board ADP7104 LDO regulators with jumper options for simplified evaluation in multiple supply configurations
  • Flexible, low voltage VIO supply rail for interfacing with I/O nodes as low as 1.7V
  • Selectable 3.3V or 5V isolated VISOOUT supply
  • IEC 61000-4-2 ESD protection on Pin A and Pin B
    • ±4kV contact discharge
  • SMA connector for TxD input signal
  • Optional on-board LTC6900 oscillator for providing TxD signal
  • Screw terminal blocks for connecting power, digital, and RS‑485 signals
  • Jumper-selectable enable and disable for digital input signals
  • Resistors and footprints for termination
  • Test points for measuring all signals

Product Details

The EVAL-ADM2895EEBZ allows simplified, efficient evaluation of the ADM2895E/ADM2895E-1, 5.7kVRMS, 250kbps (for ADM2895E) half-duplex signal and power isolated RS-485 transceiver. The EVAL-ADM2895EEBZ can also be used to evaluate the higher speed 20Mbps (for ADM2895E-1) by replacing the low-speed part with the higher speed part.

The ADM2895E/ADM2895E-1 features an integrated, isolated, DC-to- DC converter that provides power to the isolated side of the device with no additional ICs required.

The EVAL-ADM2895EEBZ comes with options for the evaluation of the ADM2895E/ADM2895E-1 device in an individual system. Digital and RS-485 bus signals are easily accessible by the screw terminal blocks on the EVAL-ADM2895EEBZ. Each digital input can be configured by the on-board jumper options.

An on-board ADP7104 low dropout (LDO) regulator accepts an input voltage of up to 20V and outputs a range of selectable supply voltages to the VCC pin, configurable by jumper options. The LDO regulator can be bypassed to power the ADM2895E/ADM2895E-1 VCC supply pin directly from an external power supply.

Please see the User Guide for the full description.

eval board
EVAL-ADM2495E

Evaluating the ADM2495E 5.7kVRMS Isolated, Half-Duplex RS-485 Transceiver with Fault Protection

Features and Benefits

  • Simplified evaluation of the ADM2495E/ADM2495E-1 250kbps half-duplex isolated RS-485 transceiver
  • 2-layer PCB compliant to EN 55032 Class B radiated emissions
  • Footprint for 10mm × 10mm, 16-lead SOIC_W package with >8.0mm creepage and clearance
  • On-board ADP7104 LDO regulators with jumper options for simplified evaluation in multiple supply configurations
  • Flexible, low voltage VDD1 supply rail for interfacing with I/O nodes as low as 1.7V
  • IEC 61000-4-2 ESD protection on the A pin and B pin
    • ±4kV contact discharge
  • SMA connector for TxD input signal
  • Optional on-board LTC6900 oscillator for providing TxD signal
  • Screw terminal blocks for connecting power, digital, and RS‑485 signals
  • Jumper-selectable enable and disable for digital input signals
  • Resistors and footprints for termination
  • Test points for measuring all signals

Product Details

The EVAL-ADM2495EEBZ allows simplified, efficient evaluation of the ADM2495E 5.7kVRMS, 250kbps half-duplex signal isolated RS-485 transceiver. The EVAL-ADM2495EEBZ can also be used to evaluate the higher speed 20Mbps ADM2495E-1 by replacing the low-speed part with the higher speed part.

The EVAL-ADM2495EEBZ comes with options for the evaluation of the ADM2495E/ADM2495E-1 device in an individual system. Digital and RS-485 bus signals are easily accessible via the screw terminal blocks on the EVAL-ADM2495EEBZ. Each digital input can be configured via the on-board jumper options.

Two on-board ADP7104 low dropout (LDO) regulators accept an input voltage of up to 20V and output a range of selectable supply voltages to the VDD1 and VDD2 pins, configurable via jumper options. The LDO regulators can be bypassed to power theADM2495E/ADM2495E-1 VDD1 and VDD2 supply pins directly from external power supplies.

The flexible VDD1 pin primary side logic supply allows the device to operate with a digital input/output (I/O) voltage from 1.7V to 5.5V, which enables communication with modern processors using either a 1.8V or 2.5V power supply.

Different methods can be used to provide the transmit data input (TxD) data input signal to the device. An optional LTC6900 oscillator is included on the EVAL-ADM2495EEBZ and can be configured to provide a clock signal as the TxD digital input within a 10kHz to 20MHz range. Jumper settings allows frequency selections of 10kHz, 100kHz, 1MHz, 10MHz or TBD based on the value of a customer installed 0603 resistor. Note that frequencies above 125kHz are intended for when the higher speed ADM2495E-1 part is installed. A terminal block allows an easy wired connection to a microcontroller or processor. For optimal signal integrity, use the on-board subminiature version A (SMA) connector to connect an external data signal.

Please see the User Guide for the full description.

DC2073B-C
DC2073B-C Demo Board
EVAL-ADM2895E
Evaluating the ADM2895E/ADM2895E-1, 5.7kVRMS Signal and Power Isolated Half-Duplex RS-485 Transceiver with Fault Protection
EVAL-ADM2495E
Evaluating the ADM2495E 5.7kVRMS Isolated, Half-Duplex RS-485 Transceiver with Fault Protection

Reference Designs

Virtex-7™  10G/40G/100G Optical Interface FPGA Platform
Xilinx Virtex-7 10G/40G/100G Optical Interface FPGA Platform Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Kintex UltraScale Board
Xilinx Kintex UltraScale PCI Express Platform Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-100G-5SGXEA7N Dev Kit
Altera 100G Development Kit, Stratix V Edition Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Xilinx Virtex-7 10G/40G/100G Optical Interface FPGA Platform
Xilinx Kintex UltraScale PCI Express Platform
Altera 100G Development Kit, Stratix V Edition

Latest Discussions

Recently Viewed