LTC4310

PRODUCTION

Hot-Swappable I2C Isolators

Part Models
16
1ku List Price
Starting From $1.81

Part Details

  • Bidirectional I2C Communication Between Two Isolated Buses
  • Full Isolation with Inexpensive Ethernet Transformers or Capacitors
  • Low Voltage Level Shifting
  • I2C Maximum Operating Frequency:
    • 100kHz for LTC4310-1
    • 400kHz for LTC4310-2
  • I2C Specification Compliant VOL, VIL
  • ±5kV Human Body Model ESD Protection
  • Rise Time Accelerators
  • SDA, SCL Hot-Swapping
  • Very Low Shutdown Current
  • Stuck Bus Disconnect and Recovery
  • Thermal Shutdown
  • 10-Lead MSOP and 3mm × 3mm DFN Packages
LTC4310
Hot-Swappable I2C Isolators
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
I²C Isolators 2
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
LTM2892 PRODUCTION SPI/Digital or I2C μModule Isolator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

DC1079A-A
LTC4310-1 | (100kHz) I2C Isolator
DC1079A-B
LTC4310-2 | (400kHz) I2C Isolator

Latest Discussions

Recently Viewed