LTC3265

RECOMMENDED FOR NEW DESIGNS

Low Noise Dual Supply with Boost and Inverting Charge Pumps

Part Models
16
1ku List Price
Starting From $4.55

Part Details

  • Boost Charge Pump Generates 2 • VIN_P (VIN_P Range: 4.5V to 16V)
  • Inverting Charge Pump Generates –VIN_N (VIN_N Range: 4.5V to 32V)
  • Low Noise Positive LDO Post Regulator Up to 50mA
  • Low Noise Negative LDO Post Regulator Up to 50mA
  • 135μA Quiescent Current in Burst Mode® Operation with Both LDO Regulators On
  • 50kHz to 500kHz Programmable Oscillator Frequency
  • Stable with Ceramic Capacitors
  • Short-Circuit/Thermal Protection
  • Low Profile 3mm × 5mm 18-Lead DFN and Thermally Enhanced 20-Lead TSSOP Packages
LTC3265
Low Noise Dual Supply with Boost and Inverting Charge Pumps
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Internal Power Switch Boost Regulators 1
LT3095 PRODUCTION Dual-Channel Low Noise Bias Generators
Positive Linear Regulators (LDO) 1
LT3032 Series Dual 150mA Positive/Negative Low Noise Low Dropout Linear Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3265
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2235A

LTC3265 Demo Board | Dual Supply Boost/Inverting Charge Pumps with Post-Regulator LDOs, 4.5V ≤ VIN ≤ 16V, VOUT = ±5V/±15V/±24V @ 50mA

Product Details

Demonstration Circuit 2235A has boost and inverting charge pumps each with a low noise LDO post regulator featuring the LTC3265EDHC. The LTC3265 operates with an input voltage from 4.5V to 16V for the boost charge pump and from 4.5V to 32V for the inverting charge pump. The demo board provides selectable LDO± output set magnitudes of 5V, 15V, and 24V for each polarity. The demo board also provides the means to select between low power Burst Mode® operation or low noise constant-frequency mode operation, plus select an operating frequency of 500kHz, 200kHz, or 50kHz.

eval board
AD-FMCXMWBR1-EBZ

FMC X-Microwave Compatible Level Translator and Power Supply Kit

Features and Benefits

  • FMC-compatible form factor
  • Powered from FMC connector with external supply possibility
  • Provides level translation and various supply values
  • Compatible with RaspberryPi X-MW controller 

Product Details

The AD-FMCXMWBR1-EBZ is a level translator and power supply board, with FMC-compatible form factor. It is powered from the FMC connector, with the possibility to add an external supply, for application that require higher load currents. In this case, the external supply is prioritized. 

AD-FMCXMWBR1-EBZ allows multiple level translated digital communications paths between a controller/FPGA device and X-MW blocks. The module provides multiple supply voltages with high current capability, that can be used to bias the X-MW blocks or other IC’s in a prototype design.

APPLICATIONS

  • RF and Microwave designs
  • Voltage level translation
  • General-purpose software radios
  • Radar systems
  • Point to point communication systems
  • Multiple input/multiple output (MIMO) radios
  • Automated test equipment

eval board
AD-ACEVSE22KWZ-KIT

AD-ACEVSE22KWZ-KIT

Features and Benefits

  • Metrology subsystem plus selected other features of a level 2, 7kW to 22kW electric vehicle supply equipment (EVSE)
  • Full-featured board for ADE9112, ADE9113, and ADE9178
  • Rated up to three phase, 240V RMS line to neutral voltage
  • Rated up to 32A current measurement with on-board shunts
  • Supports up to 22kW combined power transfer to load
  • Features MAX32672 low power, secure microcontroller
  • Supports LCD display for energy and state updates
  • Supports MODBUS™ protocol over RS-485 communication interface
  • Supports Protobuf™ messages to communicate with EVerest open source software (OSS)
  • IEC61851-compatible state machine implementation

Product Details

The AD-ACEVSE22KWZ-KIT is a reference design for the metrology subsystem plus selected other features of a level 2, 7 kW to 22 kW AC electric vehicle supply equipment (EVSE). It includes the ADE9113 isolated Σ-Δ analog-to-digital converter (ADC) coupled with the ADE9178 metrology DSP to accurately measure energy delivered to an electric vehicle (EV). It includes the MAX32672 ultralow- power ARM® Cortex®-M4 processor, a cost-effective, highly integrated, and highly reliable 32-bit microcontroller to accumulate energy measurements and securely send it to a host for display. A charge control state machine is run on the microcontroller to transition through different charge states when a charging plug is inserted into an electric vehicle. The kit includes a flexible printed circuit (FPC) connector and LCD to read the energy measurements and state transitions during a charging cycle. The power input/output, control pilot (CP), and proximity pilot (PP) signals are exposed on connectors at the edge of the board. The energy delivered to the EV is measured as a voltage drop across shunts and a resistor ladder network, which makes it easy to set up the boards in the field.

DC2235A
LTC3265 Demo Board | Dual Supply Boost/Inverting Charge Pumps with Post-Regulator LDOs, 4.5V ≤ VIN ≤ 16V, VOUT = ±5V/±15V/±24V @ 50mA
AD-FMCXMWBR1-EBZ
FMC X-Microwave Compatible Level Translator and Power Supply Kit
AD-ACEVSE22KWZ-KIT
AD-ACEVSE22KWZ-KIT

Latest Discussions