LTC2123

PRODUCTION

Dual 14-Bit 250Msps ADC with JESD204B Serial Outputs

Part Models
4
1ku List Price
Starting From $140.08

Part Details

  • 5Gbps JESD204B Interface
  • 70dBFS SNR
  • 90dBFS SFDR
  • Low Power: 864mW Total
  • Single 1.8V Supply
  • Easy to Drive 1.5VP-P Input Range
  • 1.25GHz Full Power Bandwidth S/H
  • Optional Clock Divide by Two
  • Optional Clock Duty Cycle Stabilizer
  • Low Power Sleep and Nap Modes
  • Serial SPI Port for Configuration
  • 48-Lead (7mm × 7mm) QFN Package
LTC2123
Dual 14-Bit 250Msps ADC with JESD204B Serial Outputs
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Evaluation Software 3

LinearLab Tools

A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.


Hardware Ecosystem

Parts Product Life Cycle Description
Fully Differential Amplifiers 1
LTC6409 RECOMMENDED FOR NEW DESIGNS 10GHz GBW, 1.1nV/√Hz Differential Amplifier/ADC Driver
Gain Blocks 1
LTC6430-15 RECOMMENDED FOR NEW DESIGNS High Linearity Differential RF/IF Amplifier/ADC Driver
Integer-N PLL 1
LTC6946 LAST TIME BUY Ultralow Noise and Spurious 0.37GHz to 6.39GHz Integer-N Synthesizer with Integrated VCO
Standard High Speed D/A Converters 1
LTC2000 PRODUCTION 16-/14-/11-Bit 2.5Gsps DACs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC1974A-B

LTC2123 Demo Board | 14-bit, 250Msps Dual ADC with JESD204B Outputs

Product Details

Demonstration circuit 1974 supports the LTC2123 14-bit dual ADC family with JESD204B compliant CML outputs. It was specially designed for applications that require single-ended AC coupled inputs. The DC1974 supports the LTC2123 and LTC2122 with sample rates from 250Msps to 170Msps.


Companion Board: Kintex Board

eval board
DC2226A-A

4-Channel 14-Bit 250Msps JESD204B ADC with Clocking [Featuring LTC2123, LTC6951]

Product Details

Demonstration Circuit 2226A-A is a reference design for a four-channel, 250Msps ADC system consisting of two LTC2123, dual 14-bit 250Msps ADCs and a JESD204B Subclass 1 clocking solution based on the LTC6951 Clock Synthesizer with Integrated VCO. Other dash options reserved for future use. No external clock source is required to operate the board; however, the on-board 100MHz reference oscillator may be bypassed, allowing synchronization to other equipment.


Companion Board: Kintex Board

DC1974A-B
LTC2123 Demo Board | 14-bit, 250Msps Dual ADC with JESD204B Outputs
DC2226A-A
4-Channel 14-Bit 250Msps JESD204B ADC with Clocking [Featuring LTC2123, LTC6951]

Latest Discussions

Recently Viewed