LTC1383

PRODUCTION

5V Low Power RS232 Transceiver

Part Models
6
1ku List Price
Starting From $4.18

Part Details

  • Operates from a Single 5V Supply
  • Low Supply Current: Icc = 220µA
  • ESD Protection Over ±10kV
  • Available in 16-Pin SOIC Narrow Package
  • Uses Small Capacitors: 0.1µF
  • Operates to 120kBaud
  • Output Overvoltage Does Not Force Current Back into Supplies
  • RS232 I/O Lines Can Be Forced to ±25V Without Damage
  • Pin Compatible with LT1181A and MAX232A
LTC1383
5V Low Power RS232 Transceiver
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Isolated RS-232 1
LTM2882 PRODUCTION Dual Isolated RS232 μModule Transceiver + Power
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed