HMC8364

RECOMMENDED FOR NEW DESIGNS

18.10 GHz to 26.60 GHz Quadband VCO

Part Models
2
1ku List Price
Starting From $194.33
Viewing:

Part Details

  • Set of 4 narrow-band VCOs with consistent sensitivity vs. frequency
  • RF and tuning ports common to all 4 VCOs
  • RF output operates from fundamental oscillators with no subharmonic oscillations
  • Up to 4 dBm RF output power
  • Power mute capability
  • No external resonator required
  • 40-lead, 6 mm × 6 mm LFCSP
HMC8364
18.10 GHz to 26.60 GHz Quadband VCO
HMC8364 Functional Block Diagram HMC8364 Pin Configuration Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Dual-Supply Analog Switches and Multiplexers 1
ADG1604 PRODUCTION 1 Ω Typical On Resistance, ±5 V, +12 V, +5 V, and +3.3 V, 4:1 Multiplexer
Frequency Dividers, Prescalers, and Counters 1
HMC862A RECOMMENDED FOR NEW DESIGNS 0.1 GHz to 24 GHz, Low Noise, Programmable Divider
Integer-N PLL 1
ADF41513 RECOMMENDED FOR NEW DESIGNS 26.5 GHz, Integer N/Fractional-N, PLL Synthesizer
LDO Plus 1
LT3042 RECOMMENDED FOR NEW DESIGNS 20V, 200mA, Ultralow Noise, Ultrahigh PSRR RF Linear Regulator
Low Input Bias Current Op Amps (≤100 pA) 2
AD8065 PRODUCTION High Performance, 145 MHz FastFET Op Amps
ADA4625-1 RECOMMENDED FOR NEW DESIGNS 36 V, 18 MHz, Low Noise, Fast Settling Single Supply, RRO, JFET Op Amp
Low Power Op Amps (≤ 1mA/amp) 1
ADA4084-1 RECOMMENDED FOR NEW DESIGNS

30 V, Low Noise, Rail-to-Rail Input/Output, Low Power Operational Single Amplifier

Positive Linear Regulators (LDO) 1
ADM7150 RECOMMENDED FOR NEW DESIGNS 800 mA, Ultra Low Noise/High PSRR LDO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

eval board
EVAL-HMC8362
EVAL-HMC8364

Evaluating the HMC8362/HMC8364 Low Noise Quadband Voltage Controlled Oscillators (VCOs)

Features and Benefits

  • Self contained board, including HMC8362 or HMC8364 low noise quadband VCO, ADG1604 4:1 multiplexer, filtering options, and LT3042 voltage regulator and header connectivity to allow use of Arduino Uno or Linduino microcontroller
  • Externally powered by a single 6 V supply

Product Details

The EV1HMC8362LP6G and EV1HMC8364LP6G allow the evaluation of the performance of the HMC8362 and HMC8364 low noise quadband voltage controlled oscillators (VCOs). A photograph of the evaluation board is shown in Figure 1. The evaluation board contains the HMC8362 or HMC8364 VCO, an LT3042 ultralow noise voltage regulator, a jumper, an ADG1604 4:1 multiplexer, and subminiature Version A (SMA) and 2.92 mm K connectors.

Consult the HMC8362 and HMC8364 data sheets in conjunction with the user guide when working with the evaluation boards.

EVAL-HMC8362
EVAL-HMC8364
Evaluating the HMC8362/HMC8364 Low Noise Quadband Voltage Controlled Oscillators (VCOs)
HMC8362 Evaluation Board HMC8362 Evaluation Board HMC8362 Evaluation Board

Reference Designs

Figure 1. CN0568 Block Diagram
CN0568 Circuits from the lab

Fast switching, High Performance PLL and Quadband VCO Frequency Synthesizer

Features and Benefits

  • 8GHz - 26GHz Frequency Operation
  • Quadband VCO provides Low Phase Noise over Wideband
  • Onboard Reference Clock for ease of Use
  • Arduino Form Factor Compatible

Part Used


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2022-09-02 02:36
    Ultra-Fast Switching, High Performance PLL Frequency Synthesizer
CN0568
Fast switching, High Performance PLL and Quadband VCO Frequency Synthesizer
Figure 1. CN0568 Block Diagram
CN0568 Evaluation Board - Angle View
CN0568 Evaluation Board - Top View
CN0568 Evaluation Board - Bottom View

Latest Discussions

Recently Viewed