HMC8073

RECOMMENDED FOR NEW DESIGNS

0.6 GHz to 3.0 GHz, 0.5 dB LSB, 6-Bit, Silicon Digital Step Attenuator

Part Models
2
1ku List Price
price unavailable

Part Details

  • Attenuation range: 0.5 dB LSB steps to 31.5 dB
  • Low insertion loss 
    • 1.1 dB to 1.0 GHz
    • 1.5 dB to 2.0 GHz
  • Tight attenuation accuracy
    • Less than ±0.25 dB (plus 3% of attenuation state)
  • Low phase shift error: 4° phase shift to 1.0 GHz
  • Bidirectional use: 30 dBm high power handling 
  • Internal dc block on the RFIN/RFOUT pins 
  • High linearity 
    • P1dB: 31 dBm typical 
    • Input IP3: 52 dBm typical
  • Safe state transitions
  • Serial interface with TTL/CMOS
    • Up to 8 devices on a single data bus
  • Single-supply operation: 3.3 V to 5.0 V  
  • ESD sensitivity rating: Class 1C (1 kV human body model) 
  • 16-lead, 3 mm × 3 mm LFCSP package: 9 mm2
HMC8073
0.6 GHz to 3.0 GHz, 0.5 dB LSB, 6-Bit, Silicon Digital Step Attenuator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1

IBIS Model 1


Evaluation Kits

eval board
EVAL-HMC8073

HMC8073 Evaluation Board

Product Details

The HMC8073 evaluation board is constructed of a 4 layer material with a copper thickness of 0.7 mil on each layer. Every copper layer is separated with a dielectric material. The top dielectric material is 10 mil RO4350. The middle and bottom dielectric materials are FR-4, used for mechanical strength and overall board thickness of approximately 62 mil, which allows SMA connectors to be slipped in at the board edges.

EVAL-HMC8073
HMC8073 Evaluation Board

Latest Discussions