HMC7992

RECOMMENDED FOR NEW DESIGNS

Nonreflective, Silicon SP4T Switch, 0.1 GHz to 6.0 GHz

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • Nonreflective, 50 Ω design
  • High isolation: 45 dB typical at 2 GHz
  • Low insertion loss: 0.6 dB at 2 GHz
  • High power handling
    • 33 dBm through path
    • 27 dBm terminated path
  • High linearity
    • 1 dB compression (P1dB): 35 dBm typical
    • Input third-order intercept (IIP3): 58 dBm typical
  • ESD rating: 2 kV human body model (HBM), Class 2
  • Single positive supply: 3.3 V to 5.0 V
  • Standard TTL-, CMOS-, and 1.8 V-compatible control 16-lead, 3 mm × 3 mm LFCSP package (9 mm2)
  • Pin compatible with the HMC241ALP3E
HMC7992
Nonreflective, Silicon SP4T Switch, 0.1 GHz to 6.0 GHz
HMC7992 Functional Block Diagram HMC7992 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC7992
HMC7992 Evaluation Board

Latest Discussions

Recently Viewed