
Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic™ X-Microwave.
HMC5805A
RECOMMENDED FOR NEW DESIGNSGaAs pHEMT MMIC 0.25 Watt Power Amplifier, DC - 40 GHz
- Part Models
- 2
- 1ku List Price
- price unavailable
Part Details
- High P1dB output power: 24.5 dBm
- High Psat output power: 27 dBm
- Gain: 11.5 dB
- Output IP3: 29 dBm
- Supply voltage: +10 V at 175 mA
- 16 lead ceramic 6x6 mm SMT package: 36 mm2
The HMC5805ALS6 is a GaAs pHEMT MMIC Distributed Power Amplifier which operates between DC and 40 GHz. The amplifier provides 11.5 dB of gain, 29 dBm output IP3 and +24 dBm of output power at 1 dB gain compression while requiring 175 mA from a +10 V supply. The HMC5805ALS6 is ideal for EW, ECM, Radar and test equipment applications. The HMC5805ALS6 amplifier I/Os are internally matched to 50 Ohms and the 6x6 mm SMT package is well suited for automated assembly techniques.
Applications
- Test instrumentation
- Microwave radio and VSAT
- Military and space
- Telecom infrastructure
- Fiber optics
Documentation
Data Sheet 1
Application Note 3
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
HMC5805ALS6 | 16-Lead LCC (6mm x 6mm x 1.32mm w/EP) | ||
HMC5805ALS6TR | 16-Lead LCC (6mm x 6mm x 1.32mm w/EP) |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
HMC930A-DIE | GaAs, pHEMT, MMIC, 0.25 W Power Amplifier, DC to 40 GHz |
Tools & Simulations
Sys-Parameter Models for Keysight Genesys
Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.
Open ToolS-Parameter 1
ADIsimRF
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.
Open Tool