HMC574

Obsolete

5 Watt SPDT T/R Switch SMT, DC - 3 GHz

Part Models
4
1ku List Price
price unavailable
Viewing:

Part Details

  • Low Insertion Loss: 0.3 dB
  • High Third Order Intercept: +65 dBm
  • Isolation: 30 dB
  • Single Positive Supply: +3 to +8V
  • SMT Package: MSOP8
HMC574
5 Watt SPDT T/R Switch SMT, DC - 3 GHz
hmc574ms8_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
HMC574A RECOMMENDED FOR NEW DESIGNS GaAs MMIC 5 Watt T/R Switch DC - 3 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC574MS8
HMC574MS8 Evaluation Board

Latest Discussions

No discussions on hmc574 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed