
Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic™ X-Microwave.
HMC465LP5
PRODUCTIONGaAs PHEMT MMIC Modulator Driver Amplifier, DC - 20 GHz
- Part Models
- 4
- 1ku List Price
- price unavailable
Part Details
- Gain: 15 dB
- Output voltage to 10Vpk-pk
- +24 dBm saturated output power
- Supply voltage: +8V @160 mA
- 50 ohm matched input/output
- 32 lead 5x5 mm QFN package: 25 mm2
The HMC465LP5(E) is a GaAs MMIC PHEMT Distributed Driver Amplifier packaged in leadless 5x5 mm surface mount package which operate between DC and 20 GHz. The amplifier provides 15 dB of gain, 3 dB noise figure and +25 dBm of saturated output power while requiring only 160 mA from a +8V supply. Gain flatness is excellent at ±0.5 dB as well as ±4 deg deviation from linear phase from DC - 10 GHz making the HMC465LP5(E) ideal for OC192 fiber optic LN/MZ modulator driver amplifiers as well as test equipment applications. The HMC465LP5(E) amplifiers I/Os are internally matched to 50 Ohms.
Applications
- OC192 LN/MZ modulator driver
- Microwave radio andVSAT
- Test instrumentation
- Military EW, ECM & C³I
There is a newer version of this part available
GaAs, pHEMT, MMIC, Low Noise Amplifier, 0.01 GHz to 20 GHz
Documentation
Data Sheet 1
Application Note 3
Product Selection Guide 1
Quality Documentation 2
Tape & Reel Specification 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
HMC465LP5 | 32-Lead QFN (5mm x 5mm w/ EP) | ||
HMC465LP5E | 32-Lead QFN (5mm x 5mm w/ EP) | ||
HMC465LP5ETR | 32-Lead QFN (5mm x 5mm w/ EP) | ||
HMC465LP5TR | 32-Lead QFN (5mm x 5mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
ADL8100 | RECOMMENDED FOR NEW DESIGNS | GaAs, pHEMT, MMIC, Low Noise Amplifier, 0.01 GHz to 20 GHz |
Tools & Simulations
Sys-Parameter Models for Keysight Genesys
Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.
Open ToolS-Parameter 1
ADIsimRF
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.
Open Tool