ADL8100
RECOMMENDED FOR NEW DESIGNSGaAs, pHEMT, MMIC, Low Noise Amplifier, 0.01 GHz to 20 GHz
- Part Models
- 2
- 1ku List Price
- Starting From $108.67
Part Details
- Low noise figure: 2.5 dB typical at 6 GHz to 14 GHz
- Single positive supply (self biased)
- High gain: 20 dB typical from 0.01 GHz to 6 GHz
- High OIP3: 38 dBm typical from 0.01 GHz to 6 GHz
- RoHS-compliant, 2 mm × 2 mm, 8-lead LFCSP
The ADL8100 is a gallium arsenide (GaAs), monolithic microwave integrated circuit (MMIC), pseudomorphic high electron mobility transistor (pHEMT), wideband low noise amplifier (LNA) that operates from 0.01 GHz to 20 GHz. The ADL8100 provides a typical gain of 20 dB at 0.01 GHz to 6 GHz, a 2.5 dB typical noise figure at 6 GHz to 14 GHz, and a typical output third-order intercept (OIP3) of 38 dBm at 0.01 GHz to 6 GHz, requiring only 220 mA from a 5 V supply voltage. The power dissipation can be lowered at the expense of OIP3 and output power. The ADL8100 also features inputs and outputs that are DC-coupled and internally matched to 50 Ω.
The ADL8100 is housed in a RoHS-compliant, 2 mm × 2 mm, 8-lead LFCSP.
APPLICATIONS
Documentation
Data Sheet 1
User Guide 1
Application Note 2
Technical Articles 1
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADL8100ACPZN | 8-lead LFCSP 2 mm × 2 mm × 0.85 | ||
ADL8100ACPZN-R7 | 8-lead LFCSP 2 mm × 2 mm × 0.85 |
Part Models | Product Lifecycle | PCN |
---|---|---|
Sep 28, 2023 - 23_0146 Process Revision for Select Low Noise Amplifier Products |
||
ADL8100ACPZN | PRODUCTION | |
ADL8100ACPZN-R7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.