HMC401

Obsolete

MMIC VCO SMT w/ Divide-by-8, 13.2 - 13.5 GHz

Part Models
1
1ku List Price
price unavailable
Viewing:

Part Details

  • Pout: -7 dBm
  • Phase Noise: -105 dBc/Hz @100 KHz Typ.
  • No External Resonator Needed
  • Single Supply: 5V @ 290 mA
  • QSOP16G SMT Package
HMC401
MMIC VCO SMT w/ Divide-by-8, 13.2 - 13.5 GHz
hmc401qs16g_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Technical Articles 1

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-HMC401QS16G
HMC401QS16G Evaluation Board

Latest Discussions

Recently Viewed