HMC385

RECOMMENDED FOR NEW DESIGNS

VCO SMT w/Buffer Amplifier, 2.25 - 2.5 GHz

Part Models
4
1ku List Price
price unavailable

Part Details

  • Pout: +4.5 dBm
  • Phase Noise: -115 dBc/Hz @100 KHz
  • No External Resonator Needed
  • Single Supply: 3V @ 35 mA
  • QFN Leadless SMT Package, 16 mm2
HMC385
VCO SMT w/Buffer Amplifier, 2.25 - 2.5 GHz
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

EVAL-HMC385LP4
HMC385LP4 Evaluation Board

Latest Discussions