Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC349ALP4CE

PRODUCTION

High Isolation, Nonreflective, GaAs, SPDT Switch, 100 MHz to 4 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • Nonreflective, 50 Ω design
  • High isolation: 62 dB to 2 GHz
  • Low insertion loss: 1.0 dB to 2 GHz
  • High input linearity
    • 1 dB power compression (P1dB): 34 dBm (typical)
    • Third-order intercept (IP3): 53 dBm (typical)
  • High power handling
    • 33.5 dBm through path, VDD = 5 V
    • 26.5 dBm terminated path
  • Single, positive supply: 3 V to 5 V
  • CMOS-/TTL-compatible control
  • All off state control
  • 16-lead, 4 mm × 4 mm LFCSP
  • Pin-compatible with the HMC8038
HMC349ALP4CE
High Isolation, Nonreflective, GaAs, SPDT Switch, 100 MHz to 4 GHz
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC8038 RECOMMENDED FOR NEW DESIGNS

High Isolation, Silicon SPDT, Nonreflective Switch, 0.1 GHz to 6.0 GHz

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1

Latest Discussions