HMC305S

RECOMMENDED FOR NEW DESIGNS

Glitch Free 0.5 dB 5-Bit Serial Control Silicon Digital Attenuator, 0.4 - 7.0 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • Glitch Free State Transitions
  • 0.5 dB LSB Steps to 15.5 dB
  • TTL/CMOS Compatible Serial Data Interface
  • SPI Compatible Serial Output
  • Excellent Attenuation Accuracy: ± 0.25 dB Typical Bit Error
  • Single + 3.3V to 5V Supply
  • ESD rating: Class 2 (2kV HBM)
  • Drop-in Replacement for HMC305ALP4E
HMC305S
Glitch Free 0.5 dB 5-Bit Serial Control Silicon Digital Attenuator, 0.4 - 7.0 GHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

IBIS Model 1

S-Parameter 1


Evaluation Kits

EVAL-HMC305S
HMC305S Evaluation Board

Latest Discussions

Recently Viewed