Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC1166

RECOMMENDED FOR NEW DESIGNS

11.41 GHz to 12.62 GHz MMIC VCO with Half Frequency Output

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • Dual output frequency range
    fOUT = 11.41 GHz to 12.62 GHz
    fOUT/2 = 5.705 GHz to 6.31 GHz
  • Output power (POUT): 11 dBm
  • Single-sideband (SSB) phase noise: −115 dBc/Hz at 100 kHz
  • No external resonator needed
  • RoHS-compliant, 5 mm × 5 mm, 32-lead LFCSP: 25 mm2
HMC1166
11.41 GHz to 12.62 GHz MMIC VCO with Half Frequency Output
HMC1166 Functional Block Diagram HMC1166 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

EVAL-HMC1166
HMC1166 Evaluation Board
HMC507 Evaluation Board HMC507 Evaluation Board - Top View HMC507 Evaluation Board - Bottom View

Latest Discussions

Recently Viewed