Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC1162

RECOMMENDED FOR NEW DESIGNS

9.25 GHz to 10.10 GHz MMIC VCO with Half Frequency Output

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • Dual output
    fOUT = 9.25 GHz to 10.10 GHz
    fOUT/2 = 4.625 GHz to 5.050 GHz
  • Power output (POUT): 11 dBm (typical)
  • Single-sideband (SSB) phase noise: −115 dBc/Hz at 100 kHz
  • No external resonator needed
  • RoHS-compliant, 5 mm × 5 mm LFCSP: 25 mm2
HMC1162

9.25 GHz to 10.10 GHz MMIC VCO with Half Frequency Output

HMC1162 Functional Block Diagram HMC1162 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

EVAL-HMC1162
Evaluation Board for HMC1162LP5
HMC507 Evaluation Board HMC507 Evaluation Board - Top View HMC507 Evaluation Board - Bottom View

Latest Discussions

Recently Viewed