Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC1118

RECOMMENDED FOR NEW DESIGNS

High Isolation, Silicon SPDT, Nonreflective Switch, 9 kHz to 13.0 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • Nonreflective 50 Ω design
  • Positive control: 0 V/3.3 V
  • Low insertion loss: 0.68 dB at 8.0 GHz
  • High isolation: 48 dB at 8.0 GHz
  • High power handling:
    • 35 dBm through path
    • 27 dBm terminated path
  • High linearity:
    • 1 dB compression (P1dB): 37 dBm typical
    • Input third-order intercept (IIP3): 62 dBm typical
  • ESD rating: 2kV human body model (HBM)
  • 3 x 3 mm, 16-Lead LFCSP Package
  • No low frequency spurious
  • Settling time (0.05 dB margin of final RFOUT): 7.5 μs
HMC1118
High Isolation, Silicon SPDT, Nonreflective Switch, 9 kHz to 13.0 GHz
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADRF5019 RECOMMENDED FOR NEW DESIGNS Silicon, SPDT Switch, Nonreflective, 100 MHz to 13 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC1118
HMC1118 Evaluation Board

Latest Discussions

Recently Viewed