HMC1095

RECOMMENDED FOR NEW DESIGNS

0.5 dB LSB GaAs MMIC 6-bit 75 Ohms Digital Attenuator, DC - 3 GHz

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • 0.5 dB LSB Steps to 31.5 dB
  • Power-Up State Selection
  • High Input IP3: +57 dBm 
  • TTL/CMOS Compatible, Serial, Parallel or Latched Parallel Control
  • Low Insertion Loss: 1.5 dB @ 1.0 GHz
  • ±0.25 dB Typical Step Error
  • Single +3V or +5V Supply
  • 16 mm2 Leadless SMT Plastic Package
HMC1095
0.5 dB LSB GaAs MMIC 6-bit 75 Ohms Digital Attenuator, DC - 3 GHz
HMC1095 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC1095LP4
HMC1095LP4 Evaluation Board

Latest Discussions

Recently Viewed