DS1230Y

PRODUCTION

256k Nonvolatile SRAM

Part Models
12
1ku List Price
Starting From $21.36

Part Details

  • 10 years minimum data retention in the absence of external power
  • Data is automatically protected during power loss
  • Replaces 32k x 8 volatile static RAM, EEPROM or Flash memory
  • Unlimited write cycles
  • Low-power CMOS
  • Read and write access times of 70ns
  • Lithium energy source is electrically disconnected to retain freshness until power is applied for the first time
  • Full ±10% VCC operating range (DS1230Y)
  • Optional ±5% VCC operating range (DS1230AB)
  • Optional industrial temperature range of -40°C to +85°C, designated IND
  • JEDEC standard 28-pin DIP package
  • PowerCap Module (PCM) package
    • Directly surface-mountable module
    • Replaceable snap-on PowerCap provides lithium backup battery
    • Standardized pinout for all nonvolatile SRAM products
    • Detachment feature on PowerCap allows easy removal using a regular screwdriver
DS1230Y
256k Nonvolatile SRAM
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on DS1230Y yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed