ADuM6020

RECOMMENDED FOR NEW DESIGNS

Low Emission, 5 kV Isolated DC-to-DC Converters

Part Models
8
1ku List Price
Starting From $4.94

Part Details

  • isoPower integrated, isolated dc-to-dc converter
  • 100 mA output current for ADuM6020
  • 60 mA output current for ADuM6028
  • AEC-Q100 qualified for automotive applications
  • Meets CISPR22 Class B emissions limits at full load on a 2‑layer PCB
  • 16-lead SOIC_IC package with 8.3 mm minimum creepage
  • 8-lead SOIC_IC package with 8.3 mm minimum creepage 
  • High temperature operation: 125°C maximum
  • Safety and regulatory approvals
    • UL 1577
      • VISO = 5000 V rms for 1 minute
    • IEC/EN/CSA 62368-1
    • IEC/CSA 61010-1
    • IEC/CSA 60601-1
    • ADuM6020: CQC GB 4943.1 (pending) 
    • ADuM6028: CQC GB 4943.1 
    • DIN EN IEC 60747-17 (VDE 0884-17) (pending)
      • VIORM = 565 V peak 
ADuM6020
Low Emission, 5 kV Isolated DC-to-DC Converters
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADuM5020

ADuM5020 Evaluation Board

Features and Benefits

  • ADuM5020 with isoPower integrated isolated dc-to-dc converter
  • 2-layer PCB with low radiated emissions; passes CISPR22/EN55022 Class B
  • On-board LDO for 6 V to 9 V supply, providing 5 V to the ADuM5020 VDDP pin
  • 5 V input and 5 V or 3.3 V output operation
  • Screw terminal connectors for the following:
    • 6 V to 9 V LDO power supply
    • 5 V direct power supply
    • Off board PDIS control
    • Isolated output supply

Product Details

The EVAL-ADUM5020EBZ allows the user to evaluate the ADuM5020 isolated power solution. The ADuM5020 eliminates the need to design and build an isolated dc-to-dc converter in 500 mW applications. The iCoupler® chip scale transformer technology is used for the inductive component of the dc-to-dc converter. The result is a small form factor, isolated solution.

Based on the Analog Devices, Inc., iCoupler technology, the ADuM5020 dc-to-dc converter provides regulated, isolated power that is well below CISPR22/EN55022 Class B limits when at full load on a 2-layer printed circuit board (PCB) with ferrites. Available supply voltages and the associated output current levels are shown in Table 1.

Full specifications of the ADuM5020 or ADuM6020 can be found in the ADuM5020 or ADuM6020 data sheet, available from Analog Devices, Inc., and must be consulted in conjunction with this user guide when using the evaluation board.

EVAL-ADuM5020
ADuM5020 Evaluation Board

Latest Discussions