ADuM5028

RECOMMENDED FOR NEW DESIGNS

Low Emission Isolated DC to DC Converter

Part Models
4
1ku List Price
Starting From $3.76
Viewing:

Part Details

  • isoPower integrated, isolated dc-to-dc converter
  • 100 mA output current for ADuM5020
  • 60 mA output current for ADuM5028
  • Meets CISPR22 Class B emissions limits at full load on a 2-layer PCB
  • 16-lead SOIC_W package with 7.8 mm minimum creepage
  • 8-lead SOIC_IC package with 8.3 mm minimum creepage
  • High temperature operation: 125°C maximum
  • Safety and regulatory approvals
    • UL recognition (pending)
      • 3000 V rms for 1 minute per UL 1577
    • CSA Component Acceptance Notice 5A (pending)
    • VDE certificate of conformity (pending)
      • VDE V 0884-10
      • VIORM = 565 V peak
    • CQC certification per GB4943.1-2011 (pending) 
ADuM5028
Low Emission Isolated DC to DC Converter
ADuM5028 Functional Block Diagram ADuM5028 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADuM5028

ADuM5028 Evaluation Board

Features and Benefits

  • Signal and power isolated ADuM5028 with isoPower integrated isolated dc-to-dc converter
  • 2-layer PCB with low radiated emissions; passes EN55022 Class B (certification available)
  • On-board LDO for 6 V to 9 V supply, providing 5 V to the ADuM5028 VDDP pin
  • 5 V input and 5 V or 3.3 V output operation
  • Screw terminal connectors for the following:
    • 6 V to 9 V LDO power supply
    • 5 V direct power supply
    • Off board PDIS control
    • Isolated output supply

Product Details

The EVAL-ADUM5028EBZ allows the user to evaluate the ADuM5028 isolated power solution. The ADuM5028 eliminates the need to design and build an isolated dc-to-dc converter in 60 mA applications. The iCoupler® chip scale transformer technology is used for the inductive component of the dc-to-dc converter. The result is a small form factor, isolated solution.

Based on the Analog Devices, Inc., iCoupler technology, the ADuM5028 dc-to-dc converter provides regulated, isolated power that is well below CISPR22 Class B limits when at full load on a 2-layer printed circuit board (PCB) with ferrites.

Full specifications of the ADuM5028 can be found in the ADuM5028 data sheets available from Analog Devices, and must be consulted in conjunction with this user guide when using the evaluation board.

EVAL-ADuM5028
ADuM5028 Evaluation Board
EVAL-ADUM5028EBZANGLE-web EVAL-ADUM5028EBZBOTTOM-web EVAL-ADUM5028EBZTOP-web

Latest Discussions

Recently Viewed