ADuM230E

RECOMMENDED FOR NEW DESIGNS

Robust 5kV RMS Triple Channel Digital Isolators, Output Enable (3/0 Channel Directionality)

Part Models
8
1ku List Price
Starting From $1.43

Part Details

  • Safety and regulatory approvals (pending)
    • UL recognition
      • 5000 V rms for 1 minute per UL 1577
    • CSA Component Acceptance Notice 5A
    • VDE certificate of conformity
      • DIN V VDE V 0884-10 (VDE V 0884-10):2006-12
      • VIORM = 849 V peak
      • 8000 V peak reinforced surge isolation voltage (VIOSM)
    • CQC certification per GB4943.1-2011 
  • High common-mode transient immunity: 100 kV/μs
  • High robustness to radiated and conducted noise
  • Low propagation delay: 13 ns maximum for 5 V operation,
    • 15 ns maximum for 1.8 V operation
  • 150 Mbps maximum data rate
  • Low dynamic power consumption
  • 1.8 V to 5 V level translation
  • High temperature operation: 125°C
  • Fail-safe high or low options
  • 16-lead, RoHS compliant, SOIC package 
ADuM230E

Robust 5kV RMS Triple Channel Digital Isolators, Output Enable (3/0 Channel Directionality)

Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADuM341E RECOMMENDED FOR NEW DESIGNS 5.7 kV/3.0 kV rms Quad Digital Isolators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-3CH4CHEBZ

Universal Evaluation Board for Triple and Quad Channel Standard Digital Isolators in 16-lead SOIC Packages

Features and Benefits

  • Access to all 4 data channels 
  • Enable/disable controls 
  • Multiple connection options 
  • Support for active probes 
  • Provision for cable terminations 
  • Support for PCB edge-mounted coaxial connectors 
  • Easy configuration 
  • Sample iCoupler digital isolator must be ordered separately

Product Details

The EVAL-3CH4CHSOICEBZ evaluation board supports triple- and quad-channel standard data isolators in 16-lead SOIC packages. The evaluation board provides a JEDEC standard 16-lead SOIC_N and SOIC_W pad layout and routing appropriate for the evaluation of supported devices. The evaluation board provides a connection to power supplies by screw terminals and includes optimal bypass capacitors. Signal channel routing supports signal distribution, loopback, and provides positions for loads referenced to the VDD1/VDD2 and GND1/GND2 planes. Signal sources can be conducted to the board through header pins or edge-mounted SMA connectors; SMA connectors must be ordered separately.

Positions for through-hole 0.2 inch headers compatible with active probes are provided on the printed circuit board (PCB); probe header pins must be ordered separately. The board follows PCB design practices for 4-layer boards, including a full power and ground plane on each side of the isolation barrier. No other EMI or noise mitigation design features are included on the board. In cases of very high speed operation or when ultralow emissions are required, refer to the AN-1109 application note for additional board layout techniques.

Full specifications for the device under test (DUT) are available in the corresponding product data sheet, which should be consulted in conjunction with this user guide when using the evaluation board.

eval board
EVAL-ADUMQS

EVAL-ADUMQS

Features and Benefits

  • Convenient connections for power through screw terminal blocks
  • Add-on BNC connector for 50 Ω signal sources
  • On-board signal routing
  • Support for signal wrap back
  • Simple signal paths to reduce transmission line effects
  • Pull-up and pull-down provided for control lines
  • Support for isoPower
  • Project area that supports surface-mount and through-hole devices

Product Details

EVAL-ADuMQSEBZ can be used with most iCoupler® and isoPower(R) isolation products in the 16-lead, wide-body SOIC and QSOP packages. The evaluation board supports the common pad positions for power, ground, and I/O pins.

Supported iCoupler® Products

  • ADuM130x
  • ADuM131x
  • ADuM140x
  • ADuM141x
  • ADuM1510
  • ADuM240x
  • ADuM330x
  • ADuM340x
  • ADuM344x
  • ADuM440x
  • ADuM5000
  • ADuM520x
  • ADuM540x
  • ADuM6000
  • ADuM620x
  • ADuM640x
  • ADuM744x
  • ADuM7510

EVAL-3CH4CHEBZ
Universal Evaluation Board for Triple and Quad Channel Standard Digital Isolators in 16-lead SOIC Packages
EVAL-ADUMQS
EVAL-ADUMQS

Latest Discussions

Recently Viewed