ADuM120N

RECOMMENDED FOR NEW DESIGNS

3.0 kV rms, Dual-Channel Digital Isolators

Part Models
8
1ku List Price
Starting From $0.90

Part Details

  • High common-mode transient immunity: 100 kV/µs typical
  • High robustness to radiated and conducted noise
  • Low propagation delay
    • 13 ns maximum for 5 V operation
    • 15 ns maximum for 1.8 V operation
  • 150 Mbps minimum data rate
  • Safety and regulatory approvals
    • UL recognition: 3000 V rms for 1 minute per UL 1577
    • CSA Component Acceptance Notice 5A
    • VDE certificate of conformity
      • DIN VDE V 0884-11:2017-01
      • VIORM = 565 V peak
    • CQC certification per GB4943.1-2011
  • Backward compatibility
    • ADuM120N0 pin-compatible with ADuM1285
    • ADuM120N1 pin-compatible with ADuM1280 and ADuM1200
    • ADuM121N0 pin-compatible with ADuM1286
    • ADuM121N1 pin-compatible with ADuM1281 and ADuM1201
  • Low dynamic power consumption
  • 1.8 V to 5 V level translation
  • High temperature operation: 125°C
  • Failsafe high or low options
  • 8-lead, RoHS-compliant, SOIC package
  • Qualified for automotive applications
ADuM120N
3.0 kV rms, Dual-Channel Digital Isolators
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADUM320N RECOMMENDED FOR NEW DESIGNS 5.7 kV RMS/3.0 kV RMS Dual Digital Isolators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
ADSKPMB10-EV-FMCZ

Single-Channel, Fully Isolated, Low Latency Data Acquisition System (DAQ)

Features and Benefits

  • Fully Isolated PMOD-to-FMC interposer board
  • Software programmable bipolar input ranges (±1.1 V to ±11.0 V)
    • Allows single-ended and differential signals
  • GΩ input impedance allows direct interface with sensors
  • On-board 5 V reference and buffer
  • Complete power management solution
  • SPI-/QSPI-/MICROWIRE-/DSP-compatible serial interface
  • PC software for control and data analysis of time and frequency domain

Product Details

The ADSKPMB10-EV-FMCZ signal chain kit is a two-board solution, which consists of a Precision Medium Bandwidth Data Acquisition Solution on a PMOD form factor and a Fully Isolated PMOD-to-FMC interposer board.

The Precision Medium Bandwidth Data Acquisition Solution features a discrete programmable gain instrumentation amplifier (PGIA) that was built using a 30V, High Speed, Low Noise, Low Bias Current, JFET Operational Amplifier, the ADA4627-1, a Precision Quad Matched Resistor Network, the LT5400, a Low Capacitance, 4-Channel, ±15 V/+12 V iCMOS Multiplexer, the ADG1209 and the internal Fully Differential Amplifier (FDA) ADC driver of the ADAQ4003. The PGIA in thru front-end offers high input impedance that allows direct interface with a variety of sensors. A programmable gain is often needed to adapt the circuit to different input signal amplitudes—unipolar or bipolar and single-ended or differential with varying common-mode voltages. The PGIA works with the ADAQ4003, an 18-Bit, 2 MSPS, µModule® Data Acquisition Solution.

The Fully Isolated PMOD-to-FMC interposer board was designed using a Low Noise, 1A, 1MHz Push-Pull DC/DC Driver with Duty Cycle Control, the LT3999, a Robust 3.0kVrms Digital Isolators w/ Fail-Safe for the SPI lines and PGIA gain control pins, the ADuM152N and the ADuM120N, and a Low noise and ultra-low noise LDO regulators the ADP7105 and the ADP150N respectively.

APPLICATIONS

  • Data acquisition and system monitoring
  • Automated test equipment
  • Instrumentation 
  • Medical equipment

eval board
EVAL-1CH2CHEBZ

Evaluation Board for Single and Dual Channel Standard Data Isolators in 8 lead SOIC Package

Features and Benefits

  • Access to all 2 data channels 
  • Multiple connection options 
  • Support for Tektronix active probes 
  • Provision for cable terminations 
  • Support for PCB edge-mounted coaxial connectors 
  • Easy configuration 
  • Sample iCoupler digital isolator must be ordered separately: 

Supported iCoupler Models
ADuM110N0BRZ / ADuM110N1BRZ
ADuM120N0BRZ / ADuM120N1BRZ
ADuM121N0BRZ / ADuM121N1BRZ
ADuM210N0BRIZ / ADuM210N1BRIZ
ADuM225N0BRIZ / ADuM225N1BRIZ
ADuM226N0BRIZ / ADuM226N1BRIZ
ADuM7240ARZ / ADuM7240CRZ
ADuM7241ARZ / ADuM7241CRZ
ADuM1200AR / ADuM1200ARZ
ADuM1200BR / ADuM1200BRZ
ADuM1200CR / ADuM1200CRZ
ADuM1200WSRZ / ADuM1200WTRZ
ADuM1200WURZ
ADuM1201AR / ADuM1201ARZ
ADuM1201BR / ADuM1201BRZ
ADuM1201CR / ADuM1201CRZ
ADuM1210BRZ
ADuM3200ARZ / ADuM3200BRZ
ADuM3200CRZ / ADuM3200WARZ
ADuM3200WBRZ / ADuM3200WCRZ
ADuM3201ARZ / ADuM3201BRZ
ADuM3201CRZ / ADuM3201WARZ
ADuM3201WBRZ / ADuM3201WCRZ
ADuM3210ARZ / ADuM3210BRZ
ADuM3210TRZ / ADuM3210WARZ
ADuM3210WBRZ / ADuM3210WCRZ
ADuM3211ARZ / ADuM3211BRZ
ADuM3211TRZ /ADuM3211WARZ
ADuM3211WBRZ / ADuM3211WCRZ
ADuM1280ARZ / ADuM1280BRZ
ADuM1280CRZ / ADuM1280WARZ
ADuM1280WBRZ / ADuM1280WCRZ
ADuM1281ARZ / ADuM1281BRZ
ADuM1281CRZ / ADuM1281WARZ
ADuM1281WBRZ / ADuM1281WCRZ

Product Details

The EVAL-1CH2CHSOICEBZ supports single and dual channel standard data isolators in 8 lead SOIC packages. The evaluation board provides a JEDEC standard 8-lead SOIC_N and SOIC_W pad layout. This supports signal distribution, loopback, and loads referenced to VDDx or GNDx, as well as optimal bypass capacitance. Signal sources can conducted to the board through header pins or through edge-mounted SMA connectors (not supplied with board). Terminal blocks provide for power connections. The board includes 200 mil header positions for compatibility with Tektronix active probes (not supplied with board).

The board follows best printed circuit board (PCB) design practices for 4-layer boards, including a full power and ground plane on each side of the isolation barrier. No other EMI or noise mitigation design features are included on this board. In cases of very high speed operation or when ultralow emissions are required, refer to the AN-1109 application note for additional board layout techniques.

ADSKPMB10-EV-FMCZ
Single-Channel, Fully Isolated, Low Latency Data Acquisition System (DAQ)
EVAL-1CH2CHEBZ
Evaluation Board for Single and Dual Channel Standard Data Isolators in 8 lead SOIC Package

Latest Discussions

Recently Viewed