ADXL373

PRODUCTION

Micropower, 3-Axis, ±400 g, Digital Output, MEMS Accelerometer

Part Models
2
1ku List Price
Starting From $9.32
Viewing:

Part Details

  • ±400 g measurement range
  • 160 Hz to 2560 Hz user selectable bandwidth with 4-pole antialiasing filter
  • Selectable oversampling ratio
  • Adjustable high-pass filter
  • Ultra Low power
    • Power can be derived from a coin cell battery
    • 19 μA at 2560 Hz ODR, 2.5 V supply
    • Low power wake-up mode for low g activity detection
    • 1.4 μA instant on mode with adjustable threshold
    • 0.1 μA standby mode
  • Built-in features for system level power savings
    • Autonomous interrupt processing without processor intervention
  • Ultra low power event monitoring: detects impacts and wakes up fast enough to capture the transient events
  • Adjustable low g threshold activity and inactivity detection
  • Wide operating voltage range: 1.6 V to 3.5 V
  • Acceleration sample synchronization via external trigger
  • SPI digital interface and I2C interface format support
  • 12-bit output at 200 mg/LSB scale factor
  • Wide temperature range: −40°C to +105°C
  • Small, thin 3.00 mm × 3.25 mm × 1.06 mm package
ADXL373
Micropower, 3-Axis, ±400 g, Digital Output, MEMS Accelerometer
ADXL373 Functional Block Diagram ADXL373 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-ADXL373Z

Evaluating the ADXL373 Micropower, 3-Axis, ±400 g, Digital Output, MEMS Accelerometer

Features and Benefits

  • 2 sets of spaced vias for population of the 5-pin headers
  • Simply attached to prototyping board or PCB
  • Small size and board stiffness minimize impact on the system and acceleration measurements

Product Details

The EVAL-ADXL373Z is a simple evaluation board that allows quick evaluation of the performance of the ADXL373 micropower, 3-axis, ±400 g, digital output, microelectromechanical systems (MEMS) accelerometer.

The EVAL-ADXL373Z is ideal for evaluation of the ADXL373 in an existing system because the stiffness and the small size of the evaluation board minimize the effect of the board on both the system and acceleration measurements.

For full details on the ADXL373, see the ADXL373 data sheet, which should be consulted in conjunction with the user guide when using these evaluation boards.

EVAL-ADXL373Z
Evaluating the ADXL373 Micropower, 3-Axis, ±400 g, Digital Output, MEMS Accelerometer
EVAL-ADXL373Z Evaluation Board EVAL-ADXL373Z Evaluation Board - Top View EVAL-ADXL373Z Evaluation Board - Bottom View

Latest Discussions

Recently Viewed