ADUM4166

RECOMMENDED FOR NEW DESIGNS

5.7kV rms Digital Isolator for Isolated USB 2.0 High Speed (Downstream Clock Input)

Part Models
2
1ku List Price
Starting From $7.12

Part Details

  • USB 2.0 signaling with automatic detection of low, full, and high speed connections
    • 1.5 Mbps, 12 Mbps, and 480 Mbps data rates
  • Bidirectional USB isolator for upstream or downstream ports
    • Redriving and high speed data retiming for input jitter removal and an open eye
    • Flexible clock input options
  • 4.5 V to 5.5 V VBUSx or 3 V to 3.6 V operation on each side
    • 21 mA typical idle, low or full speed mode supply current
    • 48 mA typical idle, high speed mode supply current
  • Ultra low power standby in USB 2.0 suspend (L2) or disconnect
    • 1.7 mA typical low power standby, upstream supply current
    • 20 μA typical low power standby, downstream supply current
  • ±8000 V IEC 61000-4-2 ESD protection across the isolation barrier
  • Passed CISPR32/EN55032 Class B emissions
  • High common-mode transient immunity: 50 kV/μs typical
  • Safety and regulatory approvals
    • UL 1577
      • VISO = 5700 V rms for 1 minute
    • IEC/EN/CSA 62368-1
    • IEC/CSA 60601-1
    • IEC/CSA 61010-1
    • CQC GB 4943.1 (pending)
    • DIN EN IEC 60747-17 (VDE 0884-17) (pending)
      • VIORM = 849 V peak
  • Operating temperature range: −55°C to +125°C
  • 20-lead, wide-body, increased creepage SOIC_IC package with 8.3 mm creepage and clearance
ADUM4166
5.7kV rms Digital Isolator for Isolated USB 2.0 High Speed (Downstream Clock Input)
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
isoPower 1
ADuM6028 RECOMMENDED FOR NEW DESIGNS Low Emission, 5 kV Isolated DC-to-DC Converters
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADUM4166

Evaluating the ADuM4165/ADuM4166 5.7 kV RMS Digital Isolators for Isolated USB 2.0 High, Full, and Low Speed

Features and Benefits

  • Supports USB 2.0 data transfer
    • Low speed (1.5 Mbps)
    • Full speed (12 Mbps)
    • High speed (480 Mbps)
  • Standard USB Type A and Type B connectors
  • Upstream 5 V power from cable or external supply
  • Downstream power from external supply
  • Accepts 3.3 V or 5 V external supplies
  • PGOOD (power good) indicator on downstream side
  • Optional connection of external clock
  • Option to connect test points
  • 20-lead SOIC_IC package option with 8.3 mm creepage

Product Details

The EVAL-ADuM4165EBZ and the EVAL-ADuM4166EBZ allow quick and easy evaluation of the ADuM4165 and ADuM4166 USB isolators, allowing direct connection to USB hosts and peripherals without the need for additional components. The ADuM4165/ADuM4166 employ Analog Devices, Inc., iCoupler® technology to combine isolator channels, USB transceivers, power and timing circuits, control logic and internal terminations, pull-ups, and pull-downs into a single, 20-lead, wide-body, increased creepage SOIC_IC package.

The evaluation boards have a separate ground and power plane for each side of the isolator. This separation enables the evaluation of the ADuM4165/ADuM4166 with galvanic isolation between both sides of these devices. However, the boards have not been certified for safety when using high voltages, and testing must be carried out by qualified personnel only.

Power can be provided on the upstream side from a connected USB host, while an external power supply is required for the downstream side.

For full details on the ADuM4165/ADuM4166, see the ADuM4165/ADuM4166 data sheet, which must be consulted in conjunction with this user guide when using the EVAL-ADuM4165EBZ or the EVAL-ADuM4166EBZ.

EVAL-ADUM4166
Evaluating the ADuM4165/ADuM4166 5.7 kV RMS Digital Isolators for Isolated USB 2.0 High, Full, and Low Speed

Latest Discussions

Recently Viewed