ADUM3165

RECOMMENDED FOR NEW DESIGNS

3.75 kV RMS Digital Isolators for Isolated USB 2.0 High, Full, and Low Speed

Part Models
2
1ku List Price
Starting From $4.50
Viewing:

Part Details

  • USB 2.0 signaling with automatic detection of low, full, and high speed connections
    • 1.5 Mbps, 12 Mbps, and 480 Mbps data rates
  • Bidirectional USB isolator for upstream and downstream ports
    • Redriving and high speed data retiming for input jitter removal and an open eye
    • Flexible clock input options
  • 4.5 V to 5.5 V VBUSx or 3 V to 3.6V operation on each side
    • 21 mA typical idle, low or full speed mode supply current
    • 48 mA typical idle, high speed mode supply current
  • Ultra low power standby in USB 2.0 suspend (L2) or disconnect
    • 1.7 mA typical low power standby, upstream supply current
    • 20 μA typical low power standby, downstream supply current
  • ±6000 V IEC 61000-4-2 ESD protection across the isolation barrier
  • Passed CISPR32/EN55032 Class B emissions
  • High common-mode transient immunity: 50 kV/μs typical
  • Safety and regulatory approvals (pending)
    • UL (pending): 3750 V rms for 1 minute per UL 1577
    • CSA Component Acceptance Notice 5A (pending)
      • IEC 62368-1, IEC 61010-1, and IEC60601-1
    • VDE certificate of conformity (pending)
      • DIN V VDE V 0884-11 (VDE V 0884-11):2017-01
      • VIORM = 849 VPEAK (working voltage)
  • Operating temperature range: −55°C to +125°C
  • Compact 20-lead SSOP with 5.3 mm creepage and clearance
ADUM3165
3.75 kV RMS Digital Isolators for Isolated USB 2.0 High, Full, and Low Speed
ADuM3165 Functional Block Diagram ADuM3165 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADuM3165

Evaluating the ADuM3165/ADuM3166 3.75 kV RMS Digital Isolators for Isolated USB 2.0 High, Full, and Low Speed

Features and Benefits

  • Supports USB 2.0 data transfer
    • Low speed (1.5 Mbps)
    • Full speed (12 Mbps)
    • High speed (480 Mbps)
  • USB Type C (upstream) and USB Type A (downstream) connectors
  • Upstream 5 V power from cable or external supply
  • Downstream power from external supply
  • Accepts 3.3 V or 5 V external supplies
  • PGOOD (power good) indicator on downstream side
  • Option to connect test points
  • 20-lead SSOP package option with 5.3 mm creepage

Product Details

The EVAL-ADuM3165EBZ and the EVAL-ADuM3166EBZ allow quick and easy evaluation of the ADuM3165 and ADuM3166 USB isolators, allowing direct connection to USB hosts and peripherals without the need for additional components. The ADuM3165/ADuM3166 employ Analog Devices, Inc., iCoupler® technology to combine isolator channels, USB transceivers, power and timing circuits, control logic and internal terminations, pull-ups, and pull-downs into a single, 20-lead, compact shrink small outline package (SSOP).

The evaluation boards have a separate ground and power plane for each side of the isolator. This separation enables the evaluation of the ADuM3165/ADuM3166 with galvanic isolation between both sides of these devices. However, the boards have not been certified for safety when using high voltages, and testing must be carried out by qualified personnel only.

Power can be provided on the upstream side from a connected USB host, while an external power supply is required for the downstream side.

For full details on the ADuM3165/ADuM3166, see the ADuM3165/ADuM3166 data sheet, which must be consulted in conjunction with the user guide when using the EVAL-ADuM3165EBZ or the EVAL-ADuM3166EBZ.

EVAL-ADuM3165
Evaluating the ADuM3165/ADuM3166 3.75 kV RMS Digital Isolators for Isolated USB 2.0 High, Full, and Low Speed
EVAL-ADuM3165EBZ Evaluation Board - Top View

Reference Designs

Figure 1. CN0550 Simplified Block Diagram
CN0550 Circuits from the lab

Low/Full/High-Speed USB 2.0 Isolator with Isolated Power

Features and Benefits

  • Isolated Low-speed, Full-speed, and High-speed USB 2.0
  • Auto Negotiation of USB Interface Speed
  • Delivers Isolated Power from the Host
  • Isolation Rating up to 1.75kV RMS
  • Standard USB Type A Connectors onboard
CN0550
Low/Full/High-Speed USB 2.0 Isolator with Isolated Power
Figure 1. CN0550 Simplified Block Diagram
EVAL-CN0550-EBZ
EVAL-CN0550-EBZ - Top View
EVAL-CN0550-EBZ - Bottom View

Latest Discussions

Recently Viewed