ADuM260N

RECOMMENDED FOR NEW DESIGNS

Robust 5.0 kVrms Six Channel Digital Isolator w/ Fail-Safe & 0 Reverse Channels

Part Models
4
1ku List Price
Starting From $2.36

Part Details

  • High common-mode transient immunity: 100 kV/μs
  • High robustness to radiated and conducted noise
  • Low propagation delay
    • 13 ns maximum for 5 V operation
    • 15 ns maximum for 1.8 V operation
  • 150 Mbps maximum guaranteed data rate
  • Safety and regulatory approvals
    • UL 1577
      • VISO = 5000 VRMS for 1 minute
    • IEC/CSA 62368-1
    • IEC/CSA 60601-1
    • IEC/CSA 61010-1
    • CQC GB 4943.1
    • DIN EN IEC 60747-17 (VDE 0884-17)
      • VIORM = 849 VPEAK
  • Low dynamic power consumption
  • 1.8 V to 5 V level translation
  • High temperature operation: 125°C
  • Fail-safe high or low options
  • 16-lead, RoHS-compliant, wide body SOIC_IC package
ADuM260N
Robust 5.0 kVrms Six Channel Digital Isolator w/ Fail-Safe & 0 Reverse Channels
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-5CH6CHEBZ

Evaluation Board for Five and Six Channel Standard Data Isolators in 8 lead SOIC

Features and Benefits

  • Access to 6 data channels
  • Multiple connection options
  • Support for active probes
  • Provisions for cable terminations
  • Support for printed circuit board (PCB) edge mounted coaxial connectors
  • Easy configuration

Product Details

The EVAL-5CH6CHSOICEBZ supports 5-channel and 6-channel iCoupler® standard data isolators in a 16-lead SOIC package. The evaluation board provides a JEDEC standard, 16-lead SOIC_N and SOIC_W pad layout. This layout supports signal distribution, loopback, and loads referenced to the VDDx or GNDx planes, as well as optimal bypass capacitance. Signal sources can be conducted to the evaluation board through header pins or through edge mounted SMA connectors (SMA connectors must be ordered separately). Screw terminal blocks on the evaluation board provide power connections.

The evaluation board includes 0.2 inch header positions for compatibility with active probes (probe header pins must be ordered separately).

The evaluation board follows best PCB design practices for 4-layer boards, including a full power plane and ground plane on each side of the isolation barrier. No other electromagnetic interference (EMI) or noise mitigation design features are included on the evaluation board. In cases of high speed operation, or when ultralow emissions are required, refer to the AN-1109 Application Note for additional evaluation board layout techniques.

EVAL-5CH6CHEBZ
Evaluation Board for Five and Six Channel Standard Data Isolators in 8 lead SOIC

Latest Discussions