
Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic™ X-Microwave.
ADTR1107
RECOMMENDED FOR NEW DESIGNS6 GHz to 18 GHz, Front-End IC
- Part Models
- 2
- 1ku List Price
- Starting From $109.97
Part Details
- Operates from 6 GHz to 18 GHz
- 25 dBm typical transmit state PSAT
- 22 dB typical transmit state small signal gain
- 18 dB typical receive state small signal gain
- 2.5 dB typical receive state noise figure
- Coupled power amplifier output for power detection
The ADTR1107 is a compact, 6 GHz to 18 GHz, front-end IC with an integrated power amplifier, low noise amplifier (LNA), and a reflective single-pole double-throw (SPDT) switch. These integrated features make the device ideal for phased array antenna and radar applications. The front-end IC offers 25 dBm of saturated output power (PSAT) and 22 dB small signal gain in transmit state, and 18 dB small signal gain and 2.5 dB noise figure in receive state. The device has a directional coupler for power detection. The input/outputs (I/Os) are internally matched to 50 Ω. The ADTR1107 is supplied in a 5 mm × 5 mm, 24-terminal, land grid array (LGA) package.
Applications
- Phased array antenna
- Military radar
- Weather radar
- Communication links
- Electronic warfare
Documentation
Data Sheet 1
User Guide 1
Technical Articles 4
Video 1
Product Selection Guide 1
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADTR1107ACCZ | 24-Lead LGA (5mm x 5mm x 1.13mm w/ EP) | ||
ADTR1107ACCZ-R7 | 24-Lead LGA (5mm x 5mm x 1.13mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Feb 19, 2020 - 20_0142 ADTR1107 Data Sheet Limit Correction |
||
ADTR1107ACCZ | PRODUCTION | |
ADTR1107ACCZ-R7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.