ADSP-21837

PRE-RELEASE

Up to 1 GHz SHARC®-FX DSP

Part Models
2
1ku List Price
price unavailable

Part Details

System Features

  • SHARC-FX high performance floating-point core
    • 256-bit vector size
    • Peak performance at 1 GHz core frequency: 24 GFLOPS, 8 GMAC (32-bit float), 16 GMAC (16-bit fixed)
    • 64/512 kB L1 instruction/data RAM with ECC
    • 32/256 kB L1 instruction/data cache with ECC
  • Arm Cortex-M33 connectivity core
    • 400 MHz frequency, 64/128 kB instruction/data RAM with parity protection
  • Memory
    • Parallel operation with dedicated memory, DMA, and multichannel support
    • Up to 16 Mb (2 MB) on-chip L2 SRAM with ECC protection
    • One Level 3 (L3) 16-bit interface to DDR3L SDRAM devices
  • On-board accelerators
    • Two FIR engines (up to 1 GHz, 4 taps per cycle)
    • Four IIR engines (up to 1 GHz, 6 cycles per biquad each)
  • Security
    • Cryptographic hardware accelerators
    • Fast secure boot with IP protection

Package, Key Peripherals, and Compatibility

  • 17 mm × 17 mm, 400-ball BGA_ED (0.8 mm pitch), RoHS compliant
  • Ethernet, HyperBus, CAN-FD, HADC, I2C, ASRC/SPORT
  • ADSP-2156x and ADSP-2159x layout-compatible options
ADSP-21837
Up to 1 GHz SHARC®-FX DSP
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations


Evaluation Kits

eval board
ADSPSC835W-EV-SOM

System-on-Module (SOM) Board to Evaluate the 1 GHz ADSP-SC83x SHARC®-FX Family of Audio Processors

Features and Benefits

Product Details

The ADSPSC835W-EV-SOM enables evaluation and rapid prototyping of designs featuring the ADSP-SC83x/2183x Family (ADSP-SC834/ADSP-SC835/ADSP-21836/ADSP-21837) of SHARC-FX audio processors. It provides an easy-to-use plug-n-play reference design with expansion capabilities to interface to custom hardware ahead of the release of the processor itself. When the ADSP21835-EV-SOM board is plugged into the EV-SOMCRR-EZKIT or EV-SOMCRR-EZLITE carrier board, the resulting EZ-KIT® evaluation system can be used for fast and easy evaluation of the processor core and system peripherals/interfaces.

The ADSP21835-EV-SOM enables rapid prototyping for a wide range of applications, including immersive 3D sound and personal audio zones (PAZ), automotive active and road noise cancellation (ANC/RNC), voice-based user-interfaces and in-car communications (ICC), engine sound synthesis (ESS) and electric vehicle warning sound systems (EVWSS/AVAS). Additional applications include professional audio and soundbars / home AVRs (with 3D Object and Multi-Channel Audio) and enhanced conferencing systems. ADI offers several software modules (e.g., AEC/NR, microphone beamforming, pitch shifting, harmonic generators, wave players, etc.), as well as complete software solutions that can be licensed, where users can develop/evaluate their audio and voice processing applications. ADI also offers 3rd party surround sound solutions that can be licensed on ADI’s SHARC processor families. Please visit ADI’s Software Solutions page for more information.

The ADSP21835-EV-SOM module utilizes the CrossCore® Embedded Studio (CCES) development tools to enable developers to achieve faster time to market. The development environment aids advanced application code development and debug, such as:

  • Create, compile, assemble, and link application programs written in C++, C, and assembly
  • Load, run, step, halt, and set breakpoints in application programs
  • Read and write data and program memory
  • Read and write core and peripheral registers

eval board
ADZS-ICE-1500

USB-Based JTAG Emulator for SHARC+ and SHARC-FX Processors

Features and Benefits

  • JTAG support for multi-core SHARC+ and SHARC-FX with ARM
  • Plug-n-Play, USB 2.0 compliant
  • USB bus-powered device
  • Windows® 10 compatible
  • Multiple processor I/O voltage support: 1.8V and 3.3V
  • Multiprocessor support
  • JTAG clock operation of 5 MHz
  • Multi-colored LED for enhanced status indication
  • Software controlled target reset to support remote debug

Product Details

The Analog Devices ICE-1500 emulator facilitates the creation, test, and debug of advanced applications on Analog Devices Processors and DSPs. Working in tandem with the CrossCore® Embedded Studio development environment, this emulator provides state-of-the-art support for Analog Devices' SHARC processors with optional integrated Arm cores (ADSP-SC5xx/215xx and beyond).

ADSPSC835W-EV-SOM
System-on-Module (SOM) Board to Evaluate the 1 GHz ADSP-SC83x SHARC®-FX Family of Audio Processors
ADZS-ICE-1500
USB-Based JTAG Emulator for SHARC+ and SHARC-FX Processors

Latest Discussions

No discussions on ADSP-21837 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed