ADSP-SC594

RECOMMENDED FOR NEW DESIGNS

Up to 1 GHz Dual-SHARC+® DSP w/ Integrated Arm® Cortex®-A5

Part Models
4
1ku List Price
Starting From $36.02

Part Details

SHARC+ Core Infrastructure
  • 800 MHz (max) or 1 GHz (max) Core clock frequency
  • 2x 640KB on-chip Level 1 (L1) SRAM memory (with parity) increases low latency performance
  • 32-bit, 40-bit & 64-bit floating point support
  • 32-bit fixed point
  • Byte, short-word, word, long-word addressed
Arm Core Infrastructure:
  • 1 GHz Arm Cortex-A5 (with Neon/FPU)
  • 32 kByte/32 kByte L1 Instr./Data Cache
  • 256 kByte L2 Cache
Memory
  • 2048 KB on-chip Level 2 (L2) SRAM with ECC protection - eliminates need for external memory in many use cases
  • Level 3 (L3) interface optimized for low system power, providing 16-bit interface to DDR3 (supporting 1.35 V capable DDR3L devices)
16-bit DDR/DDR3L Memory Controller
  • 1.35V support for DDR3L

Advanced Hardware Accelerators

  • Enhanced FIR/IIR offload engines running at Core clock frequency for added processing power
  • Security Crypto Engines with OTP
Powerful DMA System
Innovative Digital Audio Interface (DAI) includes:
  • 8x Full SPORT interfaces w/TDM & I2S modes
  • 2x S/PDIF Rx/Tx, 8 ASRC pairs
  • 8x Precision Clock Generators
  • 2x 4-channel PDM Mic Inputs
  • 40 Buffers
Other Peripheral Connectivity / Interfaces:
  • 2x Quad SPI, 1x Octal SPI
  • MLB 3-pin / 6-pin
  • 6x I2C,3x UARTs
  • 2x Link Ports
  • 16x General Purpose Timer, 1x General Purpose Counter
  • 3x Watchdog Timers
  • ePPI
  • USB 2.0 HS OTG Controller
  • 10/100 EMAC
  • 10/100/1000 EMAC w/AVB and 1588
  • 2x CAN FD
  • 8-ch 12bit Housekeeping ADC
  • 135 GPIO pins, 40 DAI pins
  • Thermal Sensor
Package
  • 17mm x 17mm (0.8mm pitch) 400-ball FCBGA
Additional Features
  • Security and Protection
    • Crypto hardware accelerators
    • Fast secure boot with IP protection
  • Enhanced FIR and IIR accelerators running up to 1 GHz
  • AEC-Q100 qualified for automotive applications
ADSP-SC594
Up to 1 GHz Dual-SHARC+® DSP w/ Integrated Arm® Cortex®-A5
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations


Evaluation Kits

eval board
ADZS-ICE-1500

USB-Based JTAG Emulator for SHARC+ and SHARC-FX Processors

Features and Benefits

  • JTAG support for multi-core SHARC+ and SHARC-FX with ARM
  • Plug-n-Play, USB 2.0 compliant
  • USB bus-powered device
  • Windows® 10 compatible
  • Multiple processor I/O voltage support: 1.8V and 3.3V
  • Multiprocessor support
  • JTAG clock operation of 5 MHz
  • Multi-colored LED for enhanced status indication
  • Software controlled target reset to support remote debug

Product Details

The Analog Devices ICE-1500 emulator facilitates the creation, test, and debug of advanced applications on Analog Devices Processors and DSPs. Working in tandem with the CrossCore® Embedded Studio development environment, this emulator provides state-of-the-art support for Analog Devices' SHARC processors with optional integrated Arm cores (ADSP-SC5xx/215xx and beyond).

eval board
EV-SC594-SOM

System-on-Module (SOM) Board to Evaluate the ADSP-SC594/2 and ADSP-21594 SHARC+® Audio Processors

Features and Benefits

  • ADSP-SC594 Dual-SHARC+ Audio Processor w/Integrated Arm® Cortex®-A5
  • 8 Gb DDR3 (800 MHz) Memory
  • 512 Mb Quad SPI Flash Memory
  • 256 Mb Octal SPI Flash Memory
  • Power Solution Based on LT Components
  • FTDI USB-to-UART
  • USB C Power Delivery
  • Debug Interface (JTAG, Requires In-Circuit Emulator and Full CCES License)
  • SOM Interface Connector
  • CCES Kit License (When Used with Supported Carrier Board)

Product Details

The EV-SC594-SOM enables evaluation and rapid prototyping of designs featuring the ADSP-SC59x Family (ADSP-SC592/ADSP-SC594) of SHARC audio processors. It provides an easy-to-use plug-n-play reference design with expansion capabilities to interface to custom hardware ahead of the release of the processor itself. When the EV-SC594-SOM board is plugged into the EV-SOMCRR-EZKIT or EV-SOMCRR-EZLITE carrier board, the resulting EZ-KIT® evaluation system can be used for fast and easy evaluation of the processor core and system peripherals/interfaces.

The EV-SC594-SOM enables rapid prototyping for a wide range of applications, including immersive 3D sound and personal audio zones (PAZ), automotive active and road noise cancellation (ANC/RNC), voice-based user-interfaces and in-car communications (ICC), engine sound synthesis (ESS) and electric vehicle warning sound systems (EVWSS/AVAS). Additional applications include professional audio and soundbars / home AVRs (with 3D Object and Multi-Channel Audio) and enhanced conferencing systems. ADI offers several software modules (e.g., AEC/NR, microphone beamforming, pitch shifting, harmonic generators, wave players etc.), as well as complete software solutions that can be licensed, where users can develop/evaluate their audio and voice processing applications. ADI also offers 3rd party surround sound solutions that can be licensed on ADI’s SHARC processor families. Please visit ADI’s Software Solutions page for more information.

The EV-SC594-SOM module utilizes the CrossCore® Embedded Studio (CCES) development tools to enable developers to achieve faster time to market. The development environment aids advanced application code development and debug, such as:

  • Create, compile, assemble, and link application programs written in C++, C, and assembly
  • Load, run, step, halt, and set breakpoints in application programs
  • Read and write data and program memory
  • Read and write core and peripheral registers

ADZS-ICE-1500
USB-Based JTAG Emulator for SHARC+ and SHARC-FX Processors
EV-SC594-SOM
System-on-Module (SOM) Board to Evaluate the ADSP-SC594/2 and ADSP-21594 SHARC+® Audio Processors

Latest Discussions

No discussions on ADSP-SC594 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed