ADSP-SC598
RECOMMENDED FOR NEW DESIGNSUp to 1 GHz Dual-SHARC+ DSP w/ Integrated Arm® Cortex®-A55
- Part Models
- 4
- 1ku List Price
- Starting From $37.81
Part Details
- Dual-enhanced SHARC+ high performance floating-point cores
- Up to 1000 MHz per SHARC+ core
- 5 Mb (640 kB) L1 SRAM memory per core with parity (optional ability to configure as cache)
- 32-bit, 40-bit, and 64-bit floating-point support
- 32-bit fixed point
- Byte, short word, word, long word addressed
- Arm Cortex-A55 core
- Up to 1200 MHz/3360 DMIPS with advanced SIMD and floating-point support
- 32 kB L1 instruction cache with parity/32 kB L1 data cache with ECC
- 256 kB L2 cache with ECC
- Powerful DMA system with 8 MemDMAs
- On-chip memory protection
- Integrated safety features
- 17 mm × 17 mm, 400-ball BGA_ED (0.8 mm pitch), RoHS compliant
- Low system power across automotive temperature range
- Memory
- Large (up to 2 MB) on-chip L2 SRAM with ECC protection
- One L3 interface optimized for low system power, providing 16-bit interface to DDR3/DDR3L devices
- Additional Features
- Security and Protection
- Cryptographic hardware accelerators
- Fast secure boot with IP protection
- Supports Arm TrustZone and cryptographic extension
- Accelerators
- FIR, IIR offload engines
- AEC-Q100 qualified for automotive applications
Reaching speeds of up to 1 GHz, the ADSP-SC598/SC596/SC595 processors are members of the ADSP-SC59x SHARC® family of products. Containing the same dual-SHARC+® DSP core architecture as the ADSP-SC594/SC592/SC591, these processors upgrade the integrated Arm core to a Cortex-A55 running at up to 1.2 GHz. The A55 processor, with FPU and Neon® DSP extensions, handles additional real-time processing tasks and manages peripherals used to interface to time-critical data in audio applications. These interfaces include Gigabit Ethernet, USB High-Speed, CAN FD, and a rich variety of other connectivity options for a flexible and simplified system design.
The ADSP-SC59x SHARC processors are members of the SIMD SHARC family of digital signal processors (DSPs) that feature Analog Devices, Inc., Super Harvard Architecture. These 32-bit/40-bit/64-bit floating-point processors are optimized for high performance audio/floating-point applications with large on-chip static random-access memory (SRAM), multiple internal buses that eliminate input/output (I/O) bottlenecks, and innovative digital audio interfaces (DAI). New additions to the SHARC+ core include cache enhancements and branch prediction, while maintaining instruction set compatibility to previous SHARC products.
By integrating a rich set of industry-leading system peripherals and memory (see Table 1 in the data sheet), the SHARC+ processor is the platform of choice for applications that require programmability similar to reduced instruction set computing (RISC), multimedia support, and leading edge signal processing in one integrated package. These applications span a wide array of markets, including automotive, professional audio, and industrial-based applications that require high floating-point performance.
Applications
- Automotive:
- audio amplifier, head unit, ANC/RNC, rear seat entertainment, digital cockpit, ADAS
- Consumer & Professional Audio:
- speakers, sound bars, AVRs, conferencing systems, mixing consoles, microphone arrays, headphones
Documentation
Data Sheet 1
Application Note 14
Processor Manual 2
Integrated Circuit Anomaly 1
Informational 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADSP-SC598BBPZ10 | 400-Ball BGA_ED (17mm x 17mm x 1.649mm) | ||
ADSP-SC598BBPZ8 | 400-Ball BGA_ED (17mm x 17mm x 1.649mm) | ||
ADSP-SC598KBPZ10 | 400-Ball BGA_ED (17mm x 17mm x 1.649mm) | ||
ADSP-SC598KBPZ8 | 400-Ball BGA_ED (17mm x 17mm x 1.649mm) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Middleware 1
CrossCore® Embedded Studio
CCES is a world-class integrated development environment (IDE) for the ADI Blackfin®, SHARC® and Arm® processor families.
View DetailsCrossCore® Utilities
CrossCore Utilities is a collection of utilities for use with Analog Devices processors, in conjunction with CrossCore Embedded Studio, IAR or Keil development tools.
View DetailsSigmaStudio®+
System level solution for Audio, Connectivity and Algorithm/IP applications
View DetailsEvaluation Software 0
Can't find the software or driver you need?
Tools & Simulations
Thermal Models 1
BSDL Model File 1
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on ADSP-SC598 yet. Have something to say?
Start a Discussion on EngineerZone®